Title | Category | Type | Date |
---|---|---|---|
TPS7A4201 PSpice Transient Model (Rev. A) | PSpice Model | ZIP | 13 Dec 2013 |
Name | Part# | Type |
---|---|---|
TPS7A4001 Low-Dropout (LDO) Linear Regulator Evaluation Module | TPS7A4001EVM-709 | Evaluation Modules & Boards |
Three Phase AC Voltage and Current Transducer with Isolated DC Analog Outputs Reference Design
The TIDA-00454 TI design demonstrates using the MSP430F67791A device to accurately measure voltages and currents.
This design also demonstrates using two DC analog output channels, which are capable of being individually configured for voltage output (±10 V) or current output (±24 mA).
The design has (...)
View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.