TPS7A47 (ACTIVE) 36-V, 1-A, 4.17-μVRMS, RF low-dropout (LDO) voltage regulator

 

Models (9)

Title Category Type Date
TPS7A4700 PSpice Transient Model (Rev. A) PSpice Model ZIP 11 Dec 2018
TPS7A4700 Unencrypted PSpice Transient Model PSpice Model ZIP 11 Dec 2018
TPS7A4701 PSpice Transient Model (Rev. A) PSpice Model ZIP 24 Jan 2018
TPS7A4701 Unencrypted PSpice Transient Model (Rev. A) PSpice Model ZIP 24 Jan 2018
TPS7A4700 Unencrypted PSpice Model PSpice Model ZIP 21 Dec 2016
TPS7A4701 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 27 Mar 2014
TPS7A4701 TINA-TI Transient Reference Design TINA-TI Reference Design ZIP 27 Mar 2014
TPS7A4700 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 01 Feb 2013
TPS7A4700 TINA-TI Transient Reference Design TINA-TI Reference Design TSC 01 Feb 2013

Design kits & evaluation modules (23)

Name Part# Type
2T2R RF-Sampling Transceiver w/ Dual 14-Bit 3GSPS ADC/9GSPS DAC Clocking Solution Evaluation Module TSW40RF82EVM Evaluation Modules & Boards
2T2R RF-Sampling Transceiver w/ Dual 14-Bit 3GSPS ADC/9GSPS DAC Clocking Solution Evaluation Module TSW40RF80EVM Evaluation Modules & Boards
ADC08060 8-Bit 60MSPS 1.3mW/MSPS ADC With Internal Sample and Hold Evaluation Module ADC08060EVM Evaluation Modules & Boards
ADC08100 8-Bit 100MSPS 1.3mW/MSPS Analog-to-Digital Converter (ADC) Evaluation Module ADC08100EVM Evaluation Modules & Boards
ADC08200 8-Bit 200MSPS Low-Power ADC With Internal Sample and Hold Evaluation Module ADC08200EVM Evaluation Modules & Boards
ADC1173 8-Bit 15MSPS Analog-to-Digital Converter (ADC) Evaluation Module ADC1173EVM Evaluation Modules & Boards
ADC1175 8-Bit 20MSPS Analog-to-Digital Converter (ADC) Evaluation Module ADC1175EVM Evaluation Modules & Boards
ADC1175-50 8-Bit 50MSPS Analog-to-Digital Converter (ADC) Evaluation Module ADC1175-50EVM Evaluation Modules & Boards
ADC32RF82 Dual-Channel, 14-Bit, 2.45GSPS Telecom Receiver and Feedback IC Evaluation Module ADC32RF82EVM Evaluation Modules & Boards
ADS114S08 Evaluation Module ADS114S08EVM Evaluation Modules & Boards
ADS122C04 evaluation module ADS122C04EVM Evaluation Modules & Boards
ADS122U04 evaluation module ADS122U04EVM Evaluation Modules & Boards
ADS1235 evaluation module ADS1235EVM Evaluation Modules & Boards
ADS1261 evaluation module ADS1261EVM Evaluation Modules & Boards
ADS8168 8-channel 16-bit 1MSPS SAR ADC evaluation module performance demonstration kit (PDK) ADS8168EVM-PDK Evaluation Modules & Boards
ADS8332 16-Bit 500kSPS Low-Power Serial ADC Evaluation Module Performance Demonstration Kit (PDK) ADS8332EVMV2-PDK Evaluation Modules & Boards
ADS9120 16-Bit, 2.5MSPS, 15.5mW SAR ADC EVM Performance Demonstration Kit (PDK) ADS9120EVM-PDK Evaluation Modules & Boards
ADS9224R dual-channel simultaneous-sampling SAR ADC performance demonstration kit (PDK) ADS9224REVM-PDK Evaluation Modules & Boards
DAC38RF87 Dual-Channel, 14-Bit, 6.2-GSPS, 6x-24x Interpolating, 6-GHz GSM PLL DAC Evaluation Module DAC38RF87EVM Evaluation Modules & Boards
DDC2256A 256-Channel Current-Input Analog-to-Digital Converter Evaluation Module DDC2256AEVM Evaluation Modules & Boards
TI Precision Labs SAR ADC Evaluation Module Performance Demonstration Kit (PDK) PLABS-SAR-EVM-PDK Evaluation Modules & Boards
TPS7A4701 RF low-dropout (LDO) voltage regulator evaluation module TPS7A4701EVM-094 Evaluation Modules & Boards
–3-V to –36-V VIN, 1-A output current, ultra-low noise LDO linear regulator evaluation module TPS7A3301EVM-061 Evaluation Modules & Boards

Reference designs

Isolated power architecture reference design for communication and analog input/output modules

This reference design provides a simple means through which to isolate I2C or SPI type communication lines. This is often required in Grid Infrastructure applications such as, protertion relays and circuit breakers, where high voltages are involved. This reference design provides the complete (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

WEBENCH® Designer TPS7A47

  Min   Max Range
Vin  V 3.0 to 35.0V
Product Option
Vout  V
Iout  A ≤ 1.0A
Ambient Temp  °C -40.0 to 125.0°C