TPS7A52-Q1 Automotive 2-A high-accuracy low-noise low-dropout (LDO) voltage regulator | TI.com

TPS7A52-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive 2-A high-accuracy low-noise low-dropout (LDO) voltage regulator

 

Recommended alternative parts

  • TPS7A88-Q1  -  TPS7A88-Q1 is a dual-channel, low-noise, 1-A LDO.

Description

The TPS7A52-Q1 device is a low-noise (4.4 µVRMS), low-dropout linear regulator (LDO) capable of sourcing 2 A with only 115 mV of maximum dropout. The device output voltage is adjustable from 0.8 V to 5.2 V using an external resistor divider.

The combination of low-noise (4.4 µVRMS), high-PSRR, and high output current capability makes the TPS7A52-Q1 ideal to power noise-sensitive components such as those found in radar power and infotainment applications. The high performance of this device limits power-supply-generated phase noise and clock jitter, making this device ideal for powering RF amplifiers, radar sensors, and chipsets. Specifically, RF amplifiers benefit from the high-performance and 5.0-V output capability of the device.

For digital loads [such as application-specific integrated circuits (ASICs), field-programmable gate arrays (FPGAs), and digital signal processors (DSPs)] requiring low-input voltage, low-output (LILO) voltage operation, the exceptional accuracy (1% over load and temperature), remote sensing, excellent transient performance, and soft-start capabilities of the TPS7A52-Q1 provides optimal system performance.

The versatility of the TPS7A52-Q1 makes the device a component of choice for many demanding applications.

 

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified for Automotive Applications:
    • Temperature Grade 1: –40°C ≤ TA ≤ +125°C
    • HBM ESD Classification Level 2
    • CDM ESD Classification Level C4A
  • Extended Junction Temperature (TJ) Range: –40°C to +150°C
  • Input Voltage Range:
    • Without BIAS: 1.4 V to 6.5 V
    • With BIAS: 1.1 V to 6.5 V
  • Adjustable Output Voltage Range: 0.8 V to 5.2 V
  • Low Dropout: 115 mV (max) at 2 A With BIAS
  • Output Voltage Noise: 4.4 µVRMS
  • 1% (max) Accuracy Over Line, Load, and Temperature With BIAS
  • Power-Supply Ripple Rejection:
    • 40 dB at 500 kHz
  • Adjustable Soft-Start Inrush Control
  • Open-Drain, Power-Good (PG) Output
  • Packages:
    • 3.5-mm × 3.5-mm, 20-Pin VQFN
    • 4-mm × 4-mm, 20-Pin VQFNP With Wettable Flanks and High CTE (12 ppm/°C) Mold Compound

All trademarks are the property of their respective owners.

question-circle

Thermal calculator

Estimate the LDO IC temperature at your design conditions:
Part number
    Range
Vin  V
Vout  V
Iout  A
Ambient temp  °C
Package option
Voltage option
PCB construction
Enhanced Thermal = single thermal spreading plane of 1 oz Cu
Minimum Thermal = single thermal spreading plane of 1/2 oz Cu
View the user guide for more details.

Junction temperature vs. PCB copper coverage area
These are estimated power dissipation and thermal results.
Care must be taken to ensure that device junction temperature
does not exeed the maximum ratings as indicated in the datasheet.

This calculator uses the PCB copper area to estimate the device junction temperature. See notes on usage and calculation method.

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) TI functional safety category Noise (uVrms) Approx. price (US$) Rating PSRR @ 100 KHz (dB) Accuracy (%) Dropout voltage (Vdo) (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
TPS7A52-Q1 Order now Adjustable Output     2     6.5     1.1     5.2     0.8     VQFN | 20
VQFN | 20    
Enable
Foldback Overcurrent Protection
Output Discharge
Power Good
Soft Start    
1     -40 to 150     40     Functional safety-capable     4.4     1.41 | 1ku     Automotive     45     1     95     3     20VQFN: 12 mm2: 3.5 x 3.5 (VQFN | 20)
20VQFN: 16 mm2: 4 x 4 (VQFN | 20)    
TPS7A53-Q1 Order now Adjustable Output     3     6.5     1.1     5.15     0.8     VQFN | 20
VQFN | 20    
Enable
Foldback Overcurrent Protection
Output Discharge
Power Good
Soft Start    
1     -40 to 150     40     Functional safety-capable     4.4     1.50 | 1ku     Automotive     39     1     110     3     20VQFN: 12 mm2: 3.5 x 3.5 (VQFN | 20)
20VQFN: 16 mm2: 4 x 4 (VQFN | 20)    
TPS7A54-Q1 Order now Adjustable Output     4     6.5     1.1     5.1     0.8     VQFN | 20     Enable
Foldback Overcurrent Protection
Output Discharge
Power Good
Soft Start    
1     -40 to 150     40     Functional safety-capable     4.4     2.20 | 1ku     Automotive     33     1     150     3     20VQFN: 12 mm2: 3.5 x 3.5 (VQFN | 20)