TPS7A54-Q1 Automotive 4A High-Accuracy Low-Noise Low-Dropout (LDO) Voltage Regulator | TI.com

TPS7A54-Q1 (ACTIVE) Automotive 4A High-Accuracy Low-Noise Low-Dropout (LDO) Voltage Regulator

 

Description

The TPS7A54-Q1 device is a low-noise (4.4 µVRMS), low-dropout linear regulator (LDO) capable of sourcing 4 A with only 240 mV of maximum dropout. The device output voltage is adjustable from 0.8 V to 5.1 V using an external resistor divider.

The combination of low-noise (4.4 µVRMS), high-PSRR, and high output current capability makes the TPS7A54-Q1 ideal to power noise-sensitive components such as those found in radar power and infotainment applications. The high performance of this device limits power-supply-generated phase noise and clock jitter, making this device ideal for powering RF amplifiers, radar sensors, and chipsets. Specifically, RF amplifiers benefit from the high-performance and 5.0-V output capability of the device.

For digital loads [such as application-specific integrated circuits (ASICs), field-programmable gate arrays (FPGAs), and digital signal processors (DSPs)] requiring low-input voltage, low-output (LILO) voltage operation, the exceptional accuracy (1% over load and temperature), remote sensing, excellent transient performance, and soft-start capabilities of the TPS7A54-Q1 provides optimal system performance.

The versatility of the TPS7A54-Q1 makes the device a component of choice for many demanding applications.

 

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified for Automotive Applications
    • Temperature Grade 1: –40°C ≤ TA ≤ +125°C
    • HBM ESD Classification Level 2
    • CDM ESD Classification Level C4A
  • Extended Junction Temperature (TJ) Range: –40°C to +150°C
  • Input Voltage Range:
    • Without BIAS: 1.4 V to 6.5 V
    • With BIAS: 1.1 V to 6.5 V
  • Adjustable Output Voltage Range: 0.8 V to 5.1 V
  • Low Dropout: 240 mV (max) at 4 A With BIAS
  • Output Voltage Noise: 4.4 µVRMS
  • 1% (max) Accuracy Over Line, Load, and Temperature With BIAS
  • Power-Supply Ripple Rejection:
    • 40 dB at 500 kHz
  • Adjustable Soft-Start Inrush Control
  • Open-Drain, Power-Good (PG) Output
  • 3.5-mm × 3.5-mm, 20-Pin VQFN Package

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating Output capacitor type PSRR @ 100 KHz (dB) Accuracy (%) Vdo (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
TPS7A54-Q1 Order now Adjustable Output     4     6.5     1.1     5.1     0.8     VQFN | 20     Enable
Foldback Overcurrent Protection
Output Discharge
Power Good
Soft Start    
1     -40 to 150     40     4.4     3.78 | 1ku     Automotive     Ceramic     33     1     150     3     20VQFN: 12 mm2: 3.5 x 3.5 (VQFN | 20)    
TPS7A52-Q1 Order now Adjustable Output     2     6.5     1.1     5.2     0.8     VQFN | 20
VQFN | 20    
Enable
Foldback Overcurrent Protection
Output Discharge
Power Good
Soft Start    
1     -40 to 150     40     4.4     2.65 | 1ku     Automotive     Ceramic     45     1     95     3     20VQFN: 12 mm2: 3.5 x 3.5 (VQFN | 20)
20VQFN: 16 mm2: 4 x 4 (VQFN | 20)    
TPS7A53-Q1 Order now Adjustable Output     3     6.5     1.1     5.15     0.8     VQFN | 20
VQFN | 20    
Enable
Foldback Overcurrent Protection
Output Discharge
Power Good
Soft Start    
1     -40 to 150     40     4.4     3.13 | 1ku     Automotive     Ceramic     39     1     110     3     20VQFN: 12 mm2: 3.5 x 3.5 (VQFN | 20)
20VQFN: 16 mm2: 4 x 4 (VQFN | 20)