TPS7A54-Q1

ACTIVE

Automotive 4-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout (LDO) voltage regulator

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS7A85A ACTIVE 4-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout voltage regulator with power good Larger package, ANYOUT functionality and lower accuracy.

Product details

Output options Adjustable Output Iout (max) (A) 4 Vin (max) (V) 6.5 Vin (min) (V) 1.1 Vout (max) (V) 5.1 Vout (min) (V) 0.8 Noise (µVrms) 4.4 Iq (typ) (mA) 3 Thermal resistance θJA (°C/W) 40 TI functional safety category Functional Safety-Capable Rating Automotive Load capacitance (min) (µF) 22 Regulated outputs (#) 1 Features Enable, Foldback Overcurrent protection, Output discharge, Power good, Soft start Accuracy (%) 1 PSRR at 100 KHz (dB) 33 Dropout voltage (Vdo) (typ) (mV) 150 Operating temperature range (°C) -40 to 150
Output options Adjustable Output Iout (max) (A) 4 Vin (max) (V) 6.5 Vin (min) (V) 1.1 Vout (max) (V) 5.1 Vout (min) (V) 0.8 Noise (µVrms) 4.4 Iq (typ) (mA) 3 Thermal resistance θJA (°C/W) 40 TI functional safety category Functional Safety-Capable Rating Automotive Load capacitance (min) (µF) 22 Regulated outputs (#) 1 Features Enable, Foldback Overcurrent protection, Output discharge, Power good, Soft start Accuracy (%) 1 PSRR at 100 KHz (dB) 33 Dropout voltage (Vdo) (typ) (mV) 150 Operating temperature range (°C) -40 to 150
VQFN (RGR) 20 12.25 mm² 3.5 x 3.5
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified for Automotive Applications
    • Temperature Grade 1: –40°C ≤ TA ≤ +125°C
    • HBM ESD Classification Level 2
    • CDM ESD Classification Level C4A
  • Extended Junction Temperature (TJ) Range: –40°C to +150°C
  • Input Voltage Range:
    • Without BIAS: 1.4 V to 6.5 V
    • With BIAS: 1.1 V to 6.5 V
  • Adjustable Output Voltage Range: 0.8 V to 5.1 V
  • Low Dropout: 240 mV (max) at 4 A With BIAS
  • Output Voltage Noise: 4.4 µVRMS
  • 1% (max) Accuracy Over Line, Load, and Temperature With BIAS
  • Power-Supply Ripple Rejection:
    • 40 dB at 500 kHz
  • Adjustable Soft-Start Inrush Control
  • Open-Drain, Power-Good (PG) Output
  • 3.5-mm × 3.5-mm, 20-Pin VQFN Package
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified for Automotive Applications
    • Temperature Grade 1: –40°C ≤ TA ≤ +125°C
    • HBM ESD Classification Level 2
    • CDM ESD Classification Level C4A
  • Extended Junction Temperature (TJ) Range: –40°C to +150°C
  • Input Voltage Range:
    • Without BIAS: 1.4 V to 6.5 V
    • With BIAS: 1.1 V to 6.5 V
  • Adjustable Output Voltage Range: 0.8 V to 5.1 V
  • Low Dropout: 240 mV (max) at 4 A With BIAS
  • Output Voltage Noise: 4.4 µVRMS
  • 1% (max) Accuracy Over Line, Load, and Temperature With BIAS
  • Power-Supply Ripple Rejection:
    • 40 dB at 500 kHz
  • Adjustable Soft-Start Inrush Control
  • Open-Drain, Power-Good (PG) Output
  • 3.5-mm × 3.5-mm, 20-Pin VQFN Package

The TPS7A54-Q1 device is a low-noise (4.4 µVRMS), low-dropout linear regulator (LDO) capable of sourcing 4 A with only 240 mV of maximum dropout. The device output voltage is adjustable from 0.8 V to 5.1 V using an external resistor divider.

The combination of low-noise (4.4 µVRMS), high-PSRR, and high output current capability makes the TPS7A54-Q1 ideal to power noise-sensitive components such as those found in radar power and infotainment applications. The high performance of this device limits power-supply-generated phase noise and clock jitter, making this device ideal for powering RF amplifiers, radar sensors, and chipsets. Specifically, RF amplifiers benefit from the high-performance and 5.0-V output capability of the device.

For digital loads [such as application-specific integrated circuits (ASICs), field-programmable gate arrays (FPGAs), and digital signal processors (DSPs)] requiring low-input voltage, low-output (LILO) voltage operation, the exceptional accuracy (1% over load and temperature), remote sensing, excellent transient performance, and soft-start capabilities of the TPS7A54-Q1 provides optimal system performance.

The versatility of the TPS7A54-Q1 makes the device a component of choice for many demanding applications.

 

The TPS7A54-Q1 device is a low-noise (4.4 µVRMS), low-dropout linear regulator (LDO) capable of sourcing 4 A with only 240 mV of maximum dropout. The device output voltage is adjustable from 0.8 V to 5.1 V using an external resistor divider.

The combination of low-noise (4.4 µVRMS), high-PSRR, and high output current capability makes the TPS7A54-Q1 ideal to power noise-sensitive components such as those found in radar power and infotainment applications. The high performance of this device limits power-supply-generated phase noise and clock jitter, making this device ideal for powering RF amplifiers, radar sensors, and chipsets. Specifically, RF amplifiers benefit from the high-performance and 5.0-V output capability of the device.

For digital loads [such as application-specific integrated circuits (ASICs), field-programmable gate arrays (FPGAs), and digital signal processors (DSPs)] requiring low-input voltage, low-output (LILO) voltage operation, the exceptional accuracy (1% over load and temperature), remote sensing, excellent transient performance, and soft-start capabilities of the TPS7A54-Q1 provides optimal system performance.

The versatility of the TPS7A54-Q1 makes the device a component of choice for many demanding applications.

 

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPS7A54-Q1 4-A, High-Accuracy, Automotive-Grade, Low-Noise, LDO Voltage Regulator datasheet (Rev. A) PDF | HTML 28 Feb 2018
White paper Parallel LDO Architecture Design Using Ballast Resistors PDF | HTML 14 Dec 2022
White paper Comprehensive Analysis and Universal Equations for Parallel LDO's Using Ballast PDF | HTML 13 Dec 2022
Functional safety information TPS7A54-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 23 Sep 2022
EVM User's guide TPS7A54EVM-006 Evaluation Module User's Guide 01 Mar 2018
More literature Fundamentals of designing with LDOs in auto battery direct connect applications 27 Feb 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7A54EVM-006 — TPS7A54-Q1 4-A low-VIN (1.1-V) low-noise high-accuracy ultra-LDO voltage regulator evaluation module

The TPS7A54EVM-006 evaluation module (EVM) is designed for a typical configuration to evaluate the operation and performance of the TPS7A54-Q1 device, which is an automotive-grade 4-A low-dropout (LDO) voltage regulator.

The EVM circuit board is configured to be a reference design for engineering (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS7A5401 PSpice Transient Model

SBVM754.ZIP (42 KB) - PSpice Model
Simulation model

TPS7A5401 Unencrypted PSpice Transient Model

SBVM753.ZIP (3 KB) - PSpice Model
Calculation tool

PARALLEL-LDO-CALC Parallel low-dropout (LDO) calculator

The parallel low-dropout (LDO) calculator is a Microsoft® Excel®-based tool that provides worst-case analysis for parallel LDO regulators using ballast resistors. The tool helps the user identify the minimum number of parallel LDO regulators required and optimum ballast resistance for a (...)

Supported products & hardware

Supported products & hardware

Products
Linear & low-dropout (LDO) regulators
TPS7A33 1-A, high-PSRR, negative, adjustable low-dropout voltage regulator with enable TPS7A47 1-A, 36-V, low-noise, high-PSRR, low-dropout voltage regulator with enable TPS7A47-Q1 Automotive 1-A, 36-V, low-noise, high-PSRR, low-dropout voltage regulator with enable TPS7A4701-EP Enhanced product, 36-V, 1-A, 4-μVRMS, RF LDO voltage regular TPS7A52 2-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout (LDO) voltage regulator TPS7A52-Q1 Automotive 2-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout (LDO) voltage regulator TPS7A53 3-A, low-VIN (1.1 V) low-noise high-accuracy ultra-low-dropout (LDO) voltage regulator TPS7A53-Q1 Automotive, 3-A, low-VIN (1.1 V) low-noise high-accuracy ultra-low-dropout (LDO) voltage regulator TPS7A53A-Q1 Automotive, 3-A, low-VIN 5.6-µVRMS low-noise high-accuracy ultra-low dropout voltage regulator TPS7A53B 3-A, 1.1-V, low-VIN, low-noise high-accuracy ultra-low-dropout voltage regulator with 0.5-V low VREF TPS7A54 4-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout (LDO) voltage regulator TPS7A54-Q1 Automotive 4-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout (LDO) voltage regulator TPS7A57 5-A, low-input-voltage, low-noise, high-accuracy low-dropout (LDO) voltage regulator TPS7A83A 2-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout voltage regulator with power good TPS7A84A 3-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout voltage regulator with power good TPS7A85A 4-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout voltage regulator with power good TPS7A94 1-A, ultra-low noise, ultra-high PSRR, RF voltage regulator TPS7B7702-Q1 Automotive 300-mA, off-battery (40-V), dual-channel adjustable antenna low-dropout voltage regulator TPS7A8300 2-A, low-VIN, low-2-A, low-VIN, low-noise, ultra-low-dropout voltage regulator with power good wi TPS7A84 3-A, low-VIN, low-noise, ultra-low-dropout voltage regulator with power good with high-accuracy TPS7A85 4-A, low-VIN, low-noise, ultra-low-dropout voltage regulator with power good with high-accuracy TPS7A96 2-A, ultra-low noise ultra-high PSRR RF voltage regulator TPS7A4501-SP Radiation-hardened, QMLV, 1.5-V to 20-V input 1.5-A low-dropout (LDO) regulator TPS7H1111-SP Radiation-hardened, QMLV and QMLP, 1.5A ultra-low-noise high-PSRR low-dropout (LDO) regulator TPS7H1111-SEP Radiation-tolerant, 1.5A, ultra-low-noise ultra-high-PSRR RF LDO regulator
Hardware development
Evaluation board
TPS7A57EVM-081 TPS7A57 evaluation module for 5-A low-noise high-accuracy low-dropout (LDO) voltage regulator
Package Pins Download
VQFN (RGR) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos