TPS7A6201-Q1 Automotive 300-mA 40-V low-dropout (LDO) regulator with ultra-low quiescent current | TI.com

TPS7A6201-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive 300-mA 40-V low-dropout (LDO) regulator with ultra-low quiescent current

 

Recommended alternative parts

  • TPS7B70-Q1  -  300-mA 40-V low-IQ LDO regulator with power good

Description

The TPS7A6201 is a low-dropout linear voltage regulator designed for low power consumption and quiescent current less than 25 µA in light-load applications. This device features an integrated over-current protection, and is designed to achieve stable operation even with low-ESR ceramic output capacitors. The output voltage can be programmed using external resistors. The low-voltage tracking feature allows for a smaller input capacitor and can possibly eliminate the need of using a boost converter during cold crank conditions. Because of these features, this device is well suited in power supplies for various automotive applications.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 0: –40°C to 150°C
    • Device HBM ESD Classification Level 2
  • Low Dropout Voltage
    • 300 mV at IOUT = 150 mA
  • 11-V to 40-V Wide Input Voltage Range
    With up to 45-V Transients
  • 300-mA Maximum Output Current
  • Ultra-Low Quiescent Current
    • IQUIESCENT = 25 µA (Typical) at Light Loads
    • ISLEEP < 2 µA When EN = Low
  • 2.5-V to 7-V Adjustable Output Voltage
  • Low-ESR Ceramic Output Stability Capacitor
  • Integrated Fault Protection
    • Short-Circuit and Overcurrent Protection
    • Thermal Shutdown
  • Low Input Voltage Tracking
  • Thermally Enhanced Power Package
    • 5-Pin TO-263 (KTT, D2PAK)

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Approx. price (US$) Rating PSRR @ 100 KHz (dB) Accuracy (%) Dropout voltage (Vdo) (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
TPS7A6201-Q1 Order now Adjustable Output     0.3     40     11     7     2.5       DDPAK/TO-263 | 5     Enable     1     -40 to 125     30     1.05 | 1ku     Automotive     40     2     300     0.02     5DDPAK/TO-263: 155 mm2: 15.24 x 10.16 (DDPAK/TO-263 | 5)    
TPS7A60-Q1 Order now Fixed Output     0.3     40     11     5     3.3     3.3
5    
DDPAK/TO-263 | 5
TO-252 | 5    
Power Good     1     -40 to 125     25     1.05 | 1ku     Automotive     40     2     300     0.02     5DDPAK/TO-263: 155 mm2: 15.24 x 10.16 (DDPAK/TO-263 | 5)
5TO-252: 67 mm2: 10.11 x 6.6 (TO-252 | 5)    
TPS7A61-Q1 Order now Fixed Output     0.3     40     11     5     3.3     3.3
5    
TO-252 | 5     Enable     1     -40 to 125     27     1.10 | 1ku     Automotive     40     2     300     0.02     5TO-252: 67 mm2: 10.11 x 6.6 (TO-252 | 5)    
TPS7A65-Q1 Order now Fixed Output     0.3     40     11     5     3.3     3.3
5.5    
TO-252 | 3         1     -40 to 125     29     0.95 | 1ku     Automotive     40     2     300     0.02     3TO-252: 67 mm2: 10.11 x 6.6 (TO-252 | 3)