Datasheet
- 300-mA 40-V Low-Dropout Regulator With Ultra-Low Iq (Rev. D)
(PDF , 1249 KB) 18 Jul 2012 - View All Technical Documents
Device Uses
- Infotainment Systems With Sleep Mode
- Body Control Modules
- Always-On Battery Applications
- Gateway Applications
- Remote Keyless Entry Systems
- Immobilizers
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TPS7A6333QDRKRQ1 | ACTIVE | -40 to 125 | 1.30 | 1ku | VSON (DRK) | 10 | View | 3000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Contact Distributor | TPS7A6333QPWPRQ1 | ACTIVE | -40 to 125 | 1.30 | 1ku | HTSSOP (PWP) | 14 | View | 2000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1249 | 18 Jul 2012 |
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TPS7A6333-Q1 PSpice Transient Model | PSpice Model | ZIP | 46 KB | 21 Jul 2011 | 126 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| TPS7A6301EVM Evaluation Module | TPS7A6301EVM | Evaluation Modules & Boards |
| TPS7A6333EVM Evaluation Module | TPS7A6333EVM | Evaluation Modules & Boards |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. | In-Person | 15 Mar 2014 - 22 Mar 2014 |
| In-depth PFC Design Workshop | In-Person | 12 Nov 2013 - 14 Nov 2013 |
| Digital Power Multi-Day Workshop | In-Person | 05 Nov 2013 - 07 Nov 2013 |
| Digital Power Supply Design Workshop | In-Person | 18 Jun 2013 - 20 Jun 2013 |
| Optimizing Efficiency of Switching Mode Chargers | Recorded Content | On Demand |
See More Training & Events

Cart 