TPS7A66-Q1 High-Voltage Ultralow-I(q) Low-Dropout Regulator | TI.com

TPS7A66-Q1 (ACTIVE)

High-Voltage Ultralow-I(q) Low-Dropout Regulator

 

Description

The TPS7A66-Q1 and TPS7A69-Q1 are low-dropout linear regulators designed for up to 40-V Vin operations. With only 12-µA quiescent current at no load, they are quite suitable for standby microprocessor control-unit systems, especially in automotive applications.

The devices feature integrated short-circuit and overcurrent protection. The devices implement reset delay on power up to indicate the output voltage is stable and in regulation. One can program the delay with an external capacitor. A low-voltage tracking feature allows for a smaller input capacitor and can possibly eliminate the need of using a boost converter during cold-crank conditions.

The devices operate in the –40°C to 125°C temperature range. The TPS7A6650EDGNRQ1 device is qualified to AEC-Q100 grade 0, operating in the –40°C to 150°C temperature range. These features suit the devices well for power supplies in various automotive applications.







Features

  • Qualified for Automotive Applications
  • AEC-Q100 Test Guidance With the Following:
    • Device Temperature Grade 1
    • Device Temperature Grade 0 (TPS7A6650EDGNRQ1 Only)
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4
  • Device Junction Temperature Range:
    –40°C to +150°C
  • 4-V to 40-V Wide Vin Input Voltage Range With up to 45-V Transient
  • Output Current: 150 mA
  • Low Quiescent Current, I(q):
    • 2 µA When EN = Low (Shutdown Mode)
    • 12 µA Typical at Light Loads
  • Low ESR Ceramic Output Stability Capacitor (2.2 µF–100 µF)
  • 300-mV Dropout Voltage at 150 mA
    (Typical, V(Vin) = 4 V)
  • Fixed (3.3-V and 5-V) and Adjustable
    (1.5-V to 5-V) Output Voltages
    (Adjustable for TPS7A66-Q1 Only)
  • Low Input Voltage Tracking
  • Integrated Power-On Reset:
    • Programmable Reset-Pulse Delay
    • Open-Drain Reset Output
  • Integrated Fault Protection:
    • Thermal Shutdown
    • Short-Circuit Protection
  • Input Voltage Sense Comparator
    (TPS7A69-Q1 Only)
  • Packages:
    • 8-Pin SOIC-D for TPS7A69-Q1
    • 8-Pin HVSSOP-DGN for TPS7A6601-Q1

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Linear regulators (LDO)

 
Output options
Iout (Max) (A)
Vin (Max) (V)
Vin (Min) (V)
Vout (Max) (V)
Vout (Min) (V)
Fixed output options (V)
Package Group
Features
Regulated outputs (#)
Operating temperature range (C)
Thermal Resistance θJA (°C/W)
Noise (uVrms)
Approx. price (US$)
Rating
Output capacitor type
PSRR @ 100 KHz (dB)
Accuracy (%)
Vdo (Typ) (mV)
Iq (Typ) (mA)
Package size: mm2:W x L (PKG)
TPS7A66-Q1 TPS7A6650H-Q1 TPS7A69-Q1 TPS7B69-Q1 TPS7B70-Q1 TPS7B82-Q1
Adjustable Output
Fixed Output    
Fixed Output     Fixed Output     Fixed Output     Fixed Output     Fixed Output    
0.15     0.05     0.15     0.15     0.3     0.3    
40     40     40     40     40     40    
4     4     4     4     4     3    
5.5     5     5     5     5     5    
1.5     5     3.3     2.5     3.3     3.3    
3.3
5    
5     3.3
5    
2.5
3.3
5    
5
3.3    
3.3
5    
MSOP-PowerPAD | 8     MSOP-PowerPAD | 8     SOIC | 8     SOT-223 | 4
SOT-23 | 5    
HTSSOP | 16     MSOP-PowerPAD | 8    
Enable
Power Good    
Enable
Power Good
Soft Start    
Power Good    
   
Enable
Power Good    
Enable    
1     1     1     1     1     1    
-40 to 125     -40 to 150     -40 to 125     -40 to 125     -40 to 125     -40 to 150    
63     63     113     64.2     39.7     59    
          450    
0.60 | 1ku     1.40 | 1ku     0.65 | 1ku     0.45 | 1ku     0.70 | 1ku     0.65 | 1ku    
Automotive     Automotive     Automotive     Automotive     Automotive     Automotive    
Non-Ceramic     Ceramic     Ceramic     Ceramic
Non-Ceramic    
Ceramic
Non-Ceramic    
Ceramic    
40     50     40     60     40     25    
2     2     2     3     2     2    
300     130     300     700     300     400    
0.012     0.012     0.012     0.015     0.019     0.003    
8MSOP-PowerPAD: 15 mm2: 4.9 x 3 (MSOP-PowerPAD | 8)     8MSOP-PowerPAD: 15 mm2: 4.9 x 3 (MSOP-PowerPAD | 8)     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)     4SOT-223: 46 mm2: 7 x 6.5 (SOT-223 | 4)
5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5)    
16HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 16)     8MSOP-PowerPAD: 15 mm2: 4.9 x 3 (MSOP-PowerPAD | 8)