TPS7A69-Q1

ACTIVE

Automotive 150-mA, off-battery (40-V), low-IQ, low-dropout voltage regulator with power good & sense

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS7B85-Q1 ACTIVE Automotive 150-mA, 40-V, low-dropout voltage regulator with integrated voltage monitoring Smaller package and tighter accuracy.

Product details

Output options Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 40 Vin (min) (V) 4 Vout (max) (V) 5 Vout (min) (V) 3.3 Fixed output options (V) 3.3, 5 Iq (typ) (mA) 0.012 Thermal resistance θJA (°C/W) 113 Rating Automotive Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Power good, Power-fail detect Accuracy (%) 2 PSRR at 100 KHz (dB) 40 Dropout voltage (Vdo) (typ) (mV) 300 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 40 Vin (min) (V) 4 Vout (max) (V) 5 Vout (min) (V) 3.3 Fixed output options (V) 3.3, 5 Iq (typ) (mA) 0.012 Thermal resistance θJA (°C/W) 113 Rating Automotive Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Power good, Power-fail detect Accuracy (%) 2 PSRR at 100 KHz (dB) 40 Dropout voltage (Vdo) (typ) (mV) 300 Operating temperature range (°C) -40 to 125
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Qualified for Automotive Applications
  • AEC-Q100 Test Guidance With the Following:
    • Device Temperature Grade 1
    • Device Temperature Grade 0 (TPS7A6650EDGNRQ1 Only)
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4
  • Device Junction Temperature Range:
    –40°C to +150°C
  • 4-V to 40-V Wide Vin Input Voltage Range With up to 45-V Transient
  • Output Current: 150 mA
  • Low Quiescent Current, I(q):
    • 2 µA When EN = Low (Shutdown Mode)
    • 12 µA Typical at Light Loads
  • Low ESR Ceramic Output Stability Capacitor (2.2 µF–100 µF)
  • 300-mV Dropout Voltage at 150 mA
    (Typical, V(Vin) = 4 V)
  • Fixed (3.3-V and 5-V) and Adjustable
    (1.5-V to 5-V) Output Voltages
    (Adjustable for TPS7A66-Q1 Only)
  • Low Input Voltage Tracking
  • Integrated Power-On Reset:
    • Programmable Reset-Pulse Delay
    • Open-Drain Reset Output
  • Integrated Fault Protection:
    • Thermal Shutdown
    • Short-Circuit Protection
  • Input Voltage Sense Comparator
    (TPS7A69-Q1 Only)
  • Packages:
    • 8-Pin SOIC-D for TPS7A69-Q1
    • 8-Pin HVSSOP-DGN for TPS7A6601-Q1
  • Qualified for Automotive Applications
  • AEC-Q100 Test Guidance With the Following:
    • Device Temperature Grade 1
    • Device Temperature Grade 0 (TPS7A6650EDGNRQ1 Only)
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4
  • Device Junction Temperature Range:
    –40°C to +150°C
  • 4-V to 40-V Wide Vin Input Voltage Range With up to 45-V Transient
  • Output Current: 150 mA
  • Low Quiescent Current, I(q):
    • 2 µA When EN = Low (Shutdown Mode)
    • 12 µA Typical at Light Loads
  • Low ESR Ceramic Output Stability Capacitor (2.2 µF–100 µF)
  • 300-mV Dropout Voltage at 150 mA
    (Typical, V(Vin) = 4 V)
  • Fixed (3.3-V and 5-V) and Adjustable
    (1.5-V to 5-V) Output Voltages
    (Adjustable for TPS7A66-Q1 Only)
  • Low Input Voltage Tracking
  • Integrated Power-On Reset:
    • Programmable Reset-Pulse Delay
    • Open-Drain Reset Output
  • Integrated Fault Protection:
    • Thermal Shutdown
    • Short-Circuit Protection
  • Input Voltage Sense Comparator
    (TPS7A69-Q1 Only)
  • Packages:
    • 8-Pin SOIC-D for TPS7A69-Q1
    • 8-Pin HVSSOP-DGN for TPS7A6601-Q1

The TPS7A66-Q1 and TPS7A69-Q1 are low-dropout linear regulators designed for up to 40-V Vin operations. With only 12-µA quiescent current at no load, they are quite suitable for standby microprocessor control-unit systems, especially in automotive applications.

The devices feature integrated short-circuit and overcurrent protection. The devices implement reset delay on power up to indicate the output voltage is stable and in regulation. One can program the delay with an external capacitor. A low-voltage tracking feature allows for a smaller input capacitor and can possibly eliminate the need of using a boost converter during cold-crank conditions.

The devices operate in the –40°C to 125°C temperature range. The TPS7A6650EDGNRQ1 device is qualified to AEC-Q100 grade 0, operating in the –40°C to 150°C temperature range. These features suit the devices well for power supplies in various automotive applications.







The TPS7A66-Q1 and TPS7A69-Q1 are low-dropout linear regulators designed for up to 40-V Vin operations. With only 12-µA quiescent current at no load, they are quite suitable for standby microprocessor control-unit systems, especially in automotive applications.

The devices feature integrated short-circuit and overcurrent protection. The devices implement reset delay on power up to indicate the output voltage is stable and in regulation. One can program the delay with an external capacitor. A low-voltage tracking feature allows for a smaller input capacitor and can possibly eliminate the need of using a boost converter during cold-crank conditions.

The devices operate in the –40°C to 125°C temperature range. The TPS7A6650EDGNRQ1 device is qualified to AEC-Q100 grade 0, operating in the –40°C to 150°C temperature range. These features suit the devices well for power supplies in various automotive applications.







Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS7A6x-Q1 High-Voltage Ultralow-I(q) Low-Dropout Regulator datasheet (Rev. F) PDF | HTML 19 Dec 2017
User guide TPS7A6950 Evaluation Module User's Guide 11 Jan 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7A6950EVM — TPS7A6950 automotive 150-mA high-voltage ultra-low-IQ 12-µA LDO regulator evaluation module

The TPS7A6950EVM allows the user to apply an input voltage of 4V to 40V to the input of the TPS7A6950QDRQ1 device under different loading conditions (0-150mA). Output, Input, PG and switching wave can be monitored on the EVM.

User guide: PDF
Not available on TI.com
Simulation model

TPS7A6933 PSpice Transient Model

SLVM730.ZIP (22 KB) - PSpice Model
Simulation model

TPS7A6950 PSpice Transient Model

SLVM696.ZIP (22 KB) - PSpice Model
Package Pins Download
SOIC (D) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos