TPS7A7001
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Very Low Input, Very Low Dropout, 2-A Regulator With Enable

 

Models (1)

Title Category Type Date
TPS7A7001 PSpice Transient Model PSpice Model ZIP 23 Jan 2012

Design kits & evaluation modules (1)

Name Part# Type
TPS7A7001 Very-Low-Input Low-Dropout (LDO) Linear Regulator Evaluation Module TPS7A7001EVM-065 Evaluation Modules & Boards
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS7A7001

  Min   Max Range
Vin  V 1.43 to 6.5V
Vout  V 0.5 to 6.5V
Iout  A ≤ 2A
Ambient Temp  °C -40 to 105°C