TPS7A7002 Very Low Input, Very Low Dropout 3-A Regulator With Enable | TI.com

TPS7A7002 (ACTIVE)

Very Low Input, Very Low Dropout 3-A Regulator With Enable

 

Recommended alternative parts

  • TPS7A84  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   TPS7A84 is the next-generation version of this device with lower noise.

Description

The TPS7A7002 is a high-performance, positive- voltage, low-dropout (LDO) regulator designed for use in applications requiring very-low input voltage and very-low dropout voltage at up to 3 A. The device operates with a single input voltage as low as
1.425 V, and with an output voltage programmable to as low as 0.5 V. The output voltage can be set using an external divider.

The TPS7A7002 features ultra-low dropout, ideal for applications where VOUT is very close to VIN. Additionally, the TPS7A7002 has an enable pin for further reduced power dissipation while in Shutdown mode. The TPS7A7002 provides excellent regulation over variations in line, load, and temperature.

The TPS7A7002 is available in an 8-pin SO PowerPAD™ package.

 

 

 

Features

  • Input Voltage as Low as 1.425 V
  • 380-mV Maximum Dropout at 2 A
  • 600-mV Maximum Dropout at 3 A
  • Adjustable Output from 0.5 V
  • Protections: Current Limit and Thermal Shutdown
  • Enable Pin
  • 1-µA Ground Current in Shutdown Mode
  • Full Industrial Temperature Range
  • Available in an SOIC-8, Fully RoHS-Compliant Package

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Linear regulators (LDO)

 
Output options
Iout (Max) (A)
Vin (Max) (V)
Vin (Min) (V)
Vout (Max) (V)
Vout (Min) (V)
Package Group
Features
Regulated outputs (#)
Operating temperature range (C)
Thermal Resistance θJA (°C/W)
Approx. price (US$)
Rating
Output capacitor type
PSRR @ 100 KHz (dB)
Accuracy (%)
Vdo (Typ) (mV)
Iq (Typ) (mA)
Package size: mm2:W x L (PKG)
TPS7A7002 TPS7A7001
Adjustable Output     Adjustable Output    
3     2    
6.5     6.5    
1.4     1.4    
5     5    
0.5     0.5    
SO PowerPAD | 8     SO PowerPAD | 8    
Enable     Enable    
1     1    
-40 to 125     -40 to 125    
47     47    
0.90 | 1ku     0.70 | 1ku    
Catalog     Catalog    
Ceramic     Ceramic    
28     28    
2     2    
200     200    
3     3    
8SO PowerPAD: 19 mm2: 3.9 x 4.89 (SO PowerPAD | 8)     8SO PowerPAD: 19 mm2: 3.9 x 4.89 (SO PowerPAD | 8)    

Design tool

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS7A7002

  Min   Max Range
Vin  V 1.43 to 6.5V
Vout  V 0.5 to 6.5V
Iout  A ≤ 3A
Ambient Temp  °C -40 to 105°C