SBVS209D May   2013  – April 2017 TPS7A7002

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Internal Current Limit
      2. 7.3.2 Enable (EN)
    4. 7.4 Device Functional Modes
      1. 7.4.1 Normal Operation
      2. 7.4.2 Dropout Operation
  8. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Input Capacitor (IN)
      2. 8.1.2 Output Capacitor (OUT)
      3. 8.1.3 Feedback Resistors (FB)
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
    3. 10.3 Thermal Consideration
    4. 10.4 Power Dissipation
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Device Nomenclature
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Receiving Notification of Documentation Updates
    4. 11.4 Community Resources
    5. 11.5 Trademarks
    6. 11.6 Electrostatic Discharge Caution
    7. 11.7 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • Input Voltage as Low as 1.425 V
  • 380-mV Maximum Dropout at 2 A
  • 600-mV Maximum Dropout at 3 A
  • Adjustable Output from 0.5 V
  • Protections: Current Limit and Thermal Shutdown
  • Enable Pin
  • 1-µA Ground Current in Shutdown Mode
  • Full Industrial Temperature Range
  • Available in an SOIC-8, Fully RoHS-Compliant Package

Applications

  • Telecom and Networking Cards
  • Motherboards and Peripheral Cards
  • Industrial
  • Wireless Infrastructure
  • Set-Top Boxes
  • Medical Equipment
  • Notebook Computers
  • Battery-Powered Systems

Description

The TPS7A7002 is a high-performance, positive- voltage, low-dropout (LDO) regulator designed for use in applications requiring very-low input voltage and very-low dropout voltage at up to 3 A. The device operates with a single input voltage as low as
1.425 V, and with an output voltage programmable to as low as 0.5 V. The output voltage can be set using an external divider.

The TPS7A7002 features ultra-low dropout, ideal for applications where VOUT is very close to VIN. Additionally, the TPS7A7002 has an enable pin for further reduced power dissipation while in Shutdown mode. The TPS7A7002 provides excellent regulation over variations in line, load, and temperature.

The TPS7A7002 is available in an 8-pin SO PowerPAD™ package.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPS7A7002 SO PowerPAD (8) 3.90 mm × 4.89 mm
  1. For all available packages, see the package option addendum at the end of the data sheet.

Typical Application

TPS7A7002 pg1_sbvs209.gif

Dropout Voltage vs Output Current
(VOUT = 3.3 V)

TPS7A7002 g003_bvs134.png