TPS7A7002
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Very Low Input, Very Low Dropout 3-A Regulator With Enable

 

Models (1)

Title Category Type Date
TPS7A7002 PSpice Transient Model PSpice Model ZIP 22 Feb 2013

Design kits & evaluation modules (1)

Name Part# Type
TPS7A7002 Low-Dropout (LDO) Linear Regulator Evaluation Module TPS7A7002EVM-065 Evaluation Modules & Boards

Reference designs

Wireless Motor Monitor Reference Design

This TI Design is inspired by the need to monitor the health of motors and machines to accurately predict and schedule maintenance (or replacement) while minimizing cost and down time during industrial production. Millions of industrial motors are monitored today with handheld or wired Piezo (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS7A7002 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS7A7002

  Min   Max Range
Vin  V 1.43 to 6.5V
Vout  V 0.5 to 6.5V
Iout  A ≤ 3A
Ambient Temp  °C -40 to 105°C