TPS7A8101 Low-Noise, High-Bandwidth PSRR, Low-Dropout 1-A Linear Regulator | TI.com

TPS7A8101
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Low-Noise, High-Bandwidth PSRR, Low-Dropout 1-A Linear Regulator

 

Recommended alternative parts

  • TPS7A91  -  TPS7A91 is the next-generation version of this device with lower noise and lower dropout.
  • TPS7A88  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   TPS7A88 is a dual-channel, low noise, 1-A LDO.

Description

The TPS7A8101 low-dropout linear regulator (LDO) offers very good performance in noise and power-supply rejection ratio (PSRR) at the output. This LDO uses an advanced BiCMOS process and a PMOSFET pass device to achieve very low noise, excellent transient response, and excellent PSRR performance.

The TPS7A8101 device is stable with a 4.7-µF ceramic output capacitor, and uses a precision voltage reference and feedback loop to achieve a worst-case accuracy of 3% over all load, line, process, and temperature variations.

This device is fully specified over the temperature range of TJ = –40°C to 125&#deg;C and is offered in a 3-mm × 3-mm, SON-8 package with a thermal pad.

Features

  • Low-Dropout 1-A Regulator with Enable
  • Adjustable Output Voltage: 0.8 V to 6 V
  • Wide-Bandwidth High PSRR:
    • 80 dB at 1 kHz
    • 60 dB at 100 kHz
    • 54 dB at 1 MHz
  • Low Noise: 23.5 µVRMS typical (100 Hz to
    100 kHz)
  • Stable with a 4.7-µF Capacitance
  • Excellent Load and Line Transient Response
  • 3% Overall Accuracy (Over Load, Line,
    Temperature)
  • Overcurrent and Overtemperature Protection
  • Very Low Dropout: 170 mV Typical at 1 A
  • Package: 3-mm × 3-mm SON-8

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS7A8101

  Min   Max Range
Vin  V 2.2 to 6.5V
Vout  V 0.8 to 6V
Iout  A ≤ 1A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating PSRR @ 100 KHz (dB) Accuracy (%) Dropout voltage (Vdo) (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
TPS7A8101 Order now Adjustable Output     1     6.5     2.2     6     0.8       SON | 8     Enable     1     -40 to 125     48     23     0.88 | 1ku     Catalog     60     3     170     0.06     8SON: 9 mm2: 3 x 3 (SON | 8)    
TPS7A80 Order now Adjustable Output
Fixed Output    
1     6.5     2.2     6     0.8     1.2
1.8
3.3
5    
SON | 8     Enable     1     -40 to 125     48     50     1.06 | 1ku     Catalog     57     3     170     0.06     8SON: 9 mm2: 3 x 3 (SON | 8)