TPS7A8101-Q1

ACTIVE

Automotive 1-A, high-PSRR, adjustable low-dropout voltage regulator with enable

TPS7A8101-Q1

ACTIVE

Product details

Output options Adjustable Output Iout (max) (A) 1 Vin (max) (V) 6.5 Vin (min) (V) 2.2 Vout (max) (V) 6 Vout (min) (V) 0.8 Noise (µVrms) 23 Iq (typ) (mA) 0.06 Thermal resistance θJA (°C/W) 46 Rating Automotive Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Features Enable Accuracy (%) 3 PSRR at 100 KHz (dB) 60 Dropout voltage (Vdo) (typ) (mV) 250 Operating temperature range (°C) -40 to 125
Output options Adjustable Output Iout (max) (A) 1 Vin (max) (V) 6.5 Vin (min) (V) 2.2 Vout (max) (V) 6 Vout (min) (V) 0.8 Noise (µVrms) 23 Iq (typ) (mA) 0.06 Thermal resistance θJA (°C/W) 46 Rating Automotive Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Features Enable Accuracy (%) 3 PSRR at 100 KHz (dB) 60 Dropout voltage (Vdo) (typ) (mV) 250 Operating temperature range (°C) -40 to 125
VSON (DRB) 8 9 mm² 3 x 3
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • Low-Dropout 1-A Regulator with Enable
  • Adjustable Output Voltage: 0.8 V to 6 V
  • Wide-Bandwidth High PSRR:
    • 80 dB at 1 kHz
    • 60 dB at 100 kHz
    • 54 dB at 1 MHz
  • Low Noise: 23.5 μVRMS typical (100 Hz to
    100 kHz)
  • Stable With 4.7-µF Output Capacitance
  • Excellent Load and Line Transient Response
  • 3% Overall Accuracy (Over Load, Line, Temperature)
  • Over-Current and Overtemperature Protection
  • Very Low Dropout: 170 mV Typical at 1 A
  • Package: 3-mm × 3-mm SON-8
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • Low-Dropout 1-A Regulator with Enable
  • Adjustable Output Voltage: 0.8 V to 6 V
  • Wide-Bandwidth High PSRR:
    • 80 dB at 1 kHz
    • 60 dB at 100 kHz
    • 54 dB at 1 MHz
  • Low Noise: 23.5 μVRMS typical (100 Hz to
    100 kHz)
  • Stable With 4.7-µF Output Capacitance
  • Excellent Load and Line Transient Response
  • 3% Overall Accuracy (Over Load, Line, Temperature)
  • Over-Current and Overtemperature Protection
  • Very Low Dropout: 170 mV Typical at 1 A
  • Package: 3-mm × 3-mm SON-8

The TPS7A8101-Q1 low-dropout linear regulator (LDO) offers very good performance in output noise and power-supply rejection ratio (PSRR). This LDO uses an advanced BiCMOS process and a PMOSFET pass device to achieve very low noise, excellent transient response, and excellent PSRR performance.

The TPS7A8101-Q1 device is stable with a 4.7-μF ceramic output capacitor and uses a precision voltage reference and feedback loop to achieve a worst-case accuracy of 3% over all load, line, process, and temperature variations.

This device is fully specified over the temperature range of TA = –40°C to 125°C and is offered in a 3-mm × 3-mm, SON-8 package with a thermal pad.

The TPS7A8101-Q1 low-dropout linear regulator (LDO) offers very good performance in output noise and power-supply rejection ratio (PSRR). This LDO uses an advanced BiCMOS process and a PMOSFET pass device to achieve very low noise, excellent transient response, and excellent PSRR performance.

The TPS7A8101-Q1 device is stable with a 4.7-μF ceramic output capacitor and uses a precision voltage reference and feedback loop to achieve a worst-case accuracy of 3% over all load, line, process, and temperature variations.

This device is fully specified over the temperature range of TA = –40°C to 125°C and is offered in a 3-mm × 3-mm, SON-8 package with a thermal pad.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS7A8101-Q1 Low-Noise, Wide-Bandwidth, High PSRR, Low-Dropout 1-A Linear Regulator datasheet (Rev. A) PDF | HTML 19 Jun 2014
Functional safety information TPS7A8101-Q1 Functional Safety FIT Rate and Failure Mode Distribution 17 Dec 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AWR1243BOOST — AWR1243 76-GHz to 81-GHz high-performance automotive MMIC evaluation module

The AWR1243 BoosterPack™ plug-in module is an easy-to-use evaluation board for the single-chip AWR1243 mmWave sensing device.

AWR1243BOOST contains everything required to start developing using the MMWAVE-STUDIO environment and the DCA1000 real-time data capture adapter.

The standard 20-pin (...)

User guide: PDF
Not available on TI.com
Evaluation board

AWR1443BOOST — AWR1443 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module

The AWR1443 BoosterPack™ plug-in module is an easy-to-use 77GHz mmWave sensor evaluation board for the single-chip AWR1443 mmWave sensing device, with direct connectivity to the TI MCU LaunchPad™ development-kit ecosystem.

AWR1443BOOST contains everything required to start developing on a low-power (...)

User guide: PDF
Not available on TI.com
Evaluation board

AWR1642BOOST — AWR1642 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module

AWR1642BOOST is an easy-to-use 77GHz mmWave sensor evaluation board for the AWR1642 device, with direct connectivity to the microcontroller unit (MCU) LaunchPad™ development-kit ecosystem.

The BoosterPack™ plug-in module contains everything required to start developing software for on-chip (...)

User guide: PDF
Not available on TI.com
Evaluation board

AWR1642BOOST-ODS — AWR1642 obstacle detection sensor with wide field-of-view (FOV) antenna evaluation module

AWR1642BOOST-ODS is an easy-to-use 77GHz mmWave sensor evaluation board for the AWR1642 device with integrated DSP and MCU. The evaluation board comes with a patch-antenna structure that provides wide field of view (FOV) in both azimuth and elevation planes, and is suited for automotive (...)

User guide: PDF
Not available on TI.com
Evaluation board

AWR2243BOOST — AWR2243 second-generation 76-GHz to 81-GHz high-performance automotive MMIC evaluation module

The AWR2243 BoosterPack™ plug-in module is an easy-to-use evaluation board for the single-chip AWR2243 mmWave sensing device.

AWR2243BOOST contains everything required to start developing using the MMWAVE-STUDIO environment and the DCA1000 real-time data capture adapter.

The standard 20-pin (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

IWR1443BOOST — IWR1443 BoosterPack™ evaluation module for single-chip 77GHz mmWave sensor

The IWR1443 BoosterPack™ plug-in module is an easy-to-use 77GHz mmWave sensor evaluation board for the single-chip IWR1443 mmWave sensing device, with direct connectivity to the TI MCU LaunchPad™ development-kit ecosystem.

IWR1443BOOST contains everything required to start developing on a low-power (...)

User guide: PDF
Not available on TI.com
Evaluation board

IWR1642BOOST — IWR1642 BoosterPack™ evaluation module for single-chip 77GHz mmWave sensor

IWR1642BOOST is an easy-to-use 77GHz mmWave sensor evaluation board for the IWR1642 device , with direct connectivity to the microcontroller (MCU) LaunchPad™ Development Kit.

The BoosterPack™ contains everything required to start developing software for on-chip C67x DSP core and low-power (...)

User guide: PDF
Not available on TI.com
Evaluation board

TPS7A8101EVM-093 — TPS7A8101 low-noise, high-bandwidth PSRR, low-dropout 1-A linear regulator evaluation module

The TPS7A8101EVM-093 evaluation module (EVM) helps you evaluate the performance of the TPS7A8101 low-noise, wide-bandwidth, high-PSRR, low-dropout 1-A linear regulator with enable. The EVM is a stand alone evaluation module containing a low-dropout regulator IC for adjustable voltage (...)
User guide: PDF
Not available on TI.com
Simulation model

TPS7A8101 PSpice Transient Model

SBVM110.ZIP (33 KB) - PSpice Model
Reference designs

TIDEP-0090 — Traffic Monitoring Object Detection and Tracking Reference Design Using mmWave Radar Sensor

This reference design demonstrates how our single-chip millimeter-wave (mmWave) technology can be used for robust, long-range sensing in traffic monitoring and other applications. The reference design can use the  IWR1642BOOST evaluation module (EVM) or the IWR1843BOOST evaluation module (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP-0092 — Short-range radar (SRR) reference design

The TIDEP-0092 reference design provides a foundation for short-range radar (SRR) applications using the AWR1642 evaluation module (EVM). This design allows the estimation and tracking of the position (in the azimuthal plane) and velocity of objects in its field of view up to 80 m,  travelling (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP-01000 — People Counting and Tracking Reference Design Using mmWave Radar Sensor

This reference design demonstrates the use of IWR6843, which is a single-chip mmWave radar sensor with integrated DSP for an indoor and outdoor people counting application. This reference design uses the IWR6843ISK evaluation module (EVM) and integrates a complete radar processing chain onto the (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP-01001 — Vehicle occupant detection reference design

This reference design demonstrates the use of the AWR6843 60GHz single-chip mmWave sensor with integrated DSP, as a Vehicle Occupant Detection (VOD) and Child Presence Detection (CPD) Sensor enabling the detection of life forms in a vehicle. This design provides a reference software processing (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP-01011 — Automated parking system reference design using 77-GHz mmWave sensor

This reference design demonstrates the use of AWR1843, a 77-GHz single-chip mmWave sensor with integrated DSP, MCU, and hardware accelerator as an automated parking sensor, which enables robust detection of objects around a car in challenging parking and environmental conditions. With a range (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP-01025 — mmWave diagnostic and monitoring reference design

This reference design showcases the inbuilt autonomous monitoring functionality in mmWave radar sensors that enhances system efficiency by minimizing the processing load on the host. The design uses a safety diagnostic library (SDL) to run diagnostic tests on programmable digital cores, peripherals (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP-01021 — Beamsteering for corner radar reference design

This reference design provides a foundation for blind-spot detection (BSD), cross-traffic alert (CTA), lane-change assist (LCA), and traffic-jam assist (TJA) applications using the AWR1843BOOST evaluation module (EVM). This design allows the estimation (in the azimuthal and elevation plane), (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP-0094 — 80m-Range Object Detection Reference Design With Integrated Single-Chip mmWave Sensor

TIDEP-0094 provides a foundation to evaluate object detection using the IWR1642 evaluation module (EVM). This reference design integrates a complete radar processing chain onto the IWR1642 device to enable the estimation of the position (in the azimuthal plane) and the velocity of (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP-0104 — Obstacle detection reference design using 77-GHz mmWave sensor

This reference design demonstrates the use of the AWR1642 single-chip mmWave sensor with integrated DSP as an obstacle-detection sensor for the car door and trunk, enabling applications like automatic car door openers and intelligent car doors that can accurately detect obstacles/objects in a (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
VSON (DRB) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos