TPS7A8101 (ACTIVE) Low-Noise, High-Bandwidth PSRR, Low-Dropout 1-A Linear Regulator

 

Models (1)

Title Category Type Date
TPS7A8101 PSpice Transient Model PSpice Model ZIP 12 Dec 2011

Reference designs

Power Supply Reference Design for Optimizing Spur and Phase Noise in RF-sampling DACs

This reference design provides an efficient power supply scheme to power-up the RF-sampling DAC38RF8x digital-to-analog data converter (DAC) without sacrificing performance and also reduces board area and BOM. The reference design uses both DC/DC switchers and an LDO to power-up the DAC38RF8x while (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
High Perf Single Ended to Diff Active Interface for High Speed ADC Developed by Dallas Logic Corp TIDA-00294 Dallas Logic Corporation Reference designs

Software (1)

TPS7A8101EVM-097 Gerber Files  (ZIP 236 KB )    15 Dec 2011  
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS7A8101

  Min   Max Range
Vin  V 2.2 to 6.5V
Vout  V 0.8 to 6V
Iout  A ≤ 1A
Ambient Temp  °C -40 to 125°C