TPS7A84 (ACTIVE) High-Current (3A), High-Accuracy (1%), Low-Noise (4.4μVRMS), LDO Regulator

 

Models (2)

Title Category Type Size (KB) Date Views
TPS7A84 PSpice Transient Model PSpice Model ZIP 76 KB 10 Feb 2016 0 views
TPS7A84 Unencrypted PSpice Transient Model PSpice Model ZIP 3 KB 10 Feb 2016 0 views

Design kits & evaluation modules (1)

Name Part# Type
TPS7A84 High-Current (3A), High-Accuracy, Low-Noise LDO Regulator Evaluation Module TPS7A84EVM-753 Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

12.8-GSPS analog front end reference design for high-speed oscilloscope and wide-band digitizer

This reference design provides a practical example of interleaved RF-sampling analog-to-digital converters (ADCs) to achieve a 12.8-GSPS sampling rate. This is achieved by time-terleaving two RF-sampling ADCs. Interleaving requires a phase shift between the ADCs, which this reference design achieves (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS7A84

  Min   Max Range
Vin  V 1.4 to 6.5V
Vout  V 0.8 to 5V
Iout  A ≤ 3A
Ambient Temp  °C -40 to 125°C