TPS7A84A 3-A high-current, 0.75% high-accuracy, 4.4-μVRMS low-noise low-dropout (LDO) regulator | TI.com

TPS7A84A
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3-A high-current, 0.75% high-accuracy, 4.4-μVRMS low-noise low-dropout (LDO) regulator

 

Recommended alternative parts

  • TPS74401  -  The TPS74401 is a 3-A LDO regulator with a smaller VOUT range (0.8 V to 3.3 V).
  • TPS7A84  -  The TPS7A84 is a 3-A LDO regulator with good accuracy (1%) and improved thermal resistance (35.4°C/W).
  • TPS7A89  -  The TPS7A89 is a dual 2-A LDO regulator with improved noise (3.8µVrms) in a very small package (4 mm x 4 mm).
  • TPS7A53-Q1  -  TPS7A53-Q1 is a low noise 3A LDO with an extended temperature range

Description

The TPS7A84A is a low-noise, low-dropout linear regulator (LDO) capable of sourcing 3 A with only 180-mV of maximum dropout. The device output voltage is pin-programmable from 0.8 V to 3.95 V and adjustable from 0.8 V to 5.15 V using an external resistor divider.

The combination of low-noise, high-PSRR, and high output-current capability makes the TPS7A84A ideal to power noise-sensitive components such as those found in high-speed communications, video, medical, or test and measurement applications. The high performance of the TPS7A84A limits power-supply-generated phase noise and clock jitter, making this device ideal for powering high-performance serializer and deserializer (SerDes), analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and RF components. Specifically, RF amplifiers benefit from the high-performance and > 5-V output capability of the device.

For digital loads [such as application-specific integrated circuits (ASICs), field-programmable gate arrays (FPGAs), and digital signal processors (DSPs)] requiring low-input voltage, low-output (LILO) voltage operation, the exceptional accuracy (0.75% over line, load, and temperature), remote sensing, excellent transient performance, and soft-start capabilities of the TPS7A84A ensure optimal system performance.

The versatility of the TPS7A84A makes the device a component of choice for many demanding applications.

Features

  • Low Dropout: 180 mV (maximum) at 3 A With BIAS
  • 0.75% (maximum) Accuracy Over Line, Load, and Temperature With BIAS
  • Output Voltage Noise: 4.4 µVRMS
  • Input Voltage Range:
    • Without BIAS: 1.4 V to 6.5 V
    • With BIAS: 1.1 V to 6.5 V
  • Output Voltage Range:
    • Adjustable Operation: 0.8 V to 5.15 V
    • ANY-OUT™ Operation: 0.8 V to 3.95 V
  • Power-Supply Ripple Rejection:
    • 40 dB at 500 kHz
  • Excellent Load Transient Response
  • Adjustable Soft-Start In-Rush Control
  • Low Thermal Resistance: RθJA = 43.4°C/W
  • Open-Drain Power-Good (PG) Output

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating PSRR @ 100 KHz (dB) Accuracy (%) Dropout voltage (Vdo) (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
TPS7A84A Order now Adjustable Output
Programmable Output    
3     6.5     1.1     5.15     0.8     VQFN | 20     Enable
Foldback Overcurrent Protection
Output Discharge
Power Good
Soft Start    
1     -40 to 125     43     4.4     1.32 | 1ku     Catalog     25     0.75     110     2.8     20VQFN: 12 mm2: 3.5 x 3.5 (VQFN | 20)    
TPS7A83A Order now Adjustable Output
Programmable Output    
2     6.5     1.1     5.2     0.8     VQFN | 20
VQFN | 20    
Enable
Foldback Overcurrent Protection
Output Discharge
Power Good
Soft Start    
1     -40 to 125     43     4.4     1.19 | 1ku     Catalog     40     0.75     75     2.8     20VQFN: 12 mm2: 3.5 x 3.5 (VQFN | 20)
20VQFN: 25 mm2: 5 x 5 (VQFN | 20)    
TPS7A85A Order now Adjustable Output
Programmable Output    
4     6.5     1.1     5.1     0.8     VQFN | 20     Enable
Foldback Overcurrent Protection
Output Discharge
Power Good
Soft Start    
1     -40 to 125     43     4.4     1.50 | 1ku     Catalog     25     0.75     150     2.8     20VQFN: 12 mm2: 3.5 x 3.5 (VQFN | 20)