TPS7A85A High-Current (4A), High-Accuracy (0.75%), Low-Noise (4.4µVRMS), LDO Voltage Regulator | TI.com

TPS7A85A (ACTIVE)

High-Current (4A), High-Accuracy (0.75%), Low-Noise (4.4µVRMS), LDO Voltage Regulator

High-Current (4A), High-Accuracy (0.75%), Low-Noise (4.4µVRMS), LDO Voltage Regulator - TPS7A85A
 

Recommended alternative parts

  • TPS7A85  -  The TPS7A85 is a 4-A LDO regulator with good accuracy (1%) and improved thermal resistance (35.4°C/W).
  • TPS7A89  -  The TPS7A89 is a dual 2-A LDO regulator with improved noise (3.8µVrms) in a very small package (4 mm x 4 mm).
  • TPS7A54-Q1  -  TPS7A54-Q1 is a low noise 4A LDO with an extended temperature range

Description

The TPS7A85A is a low-noise (4.4 µVRMS), low dropout linear regulator (LDO) capable of sourcing 4 A with only 240 mV of maximum dropout. The device output voltage is pin-programmable from 0.8 V to 3.95 V and adjustable from 0.8 V to 5.1 V using an external resistor divider.

The combination of low-noise (4.4 µVRMS), high- PSRR, and high output current capability makes the TPS7A85A ideal to power noise-sensitive components such as those found in high-speed communications, video, medical, or test and measurement applications. The high performance of the TPS7A85A limits power-supply-generated phase noise and clock jitter, making this device ideal for powering high-performance serializer and deserializer (SerDes), analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and RF components. Specifically, RF amplifiers benefit from the high-performance and 5.1-V output capability of the device.

For digital loads (such as application-specific integrated circuits (ASICs), field-programmable gate arrays (FPGAs), and digital signal processors (DSPs)) requiring low-input voltage, low-output (LILO) voltage operation, the exceptional accuracy (0.75% over load and temperature), remote sensing, excellent transient performance, and soft-start capabilities of the TPS7A85A ensure optimal system performance.

The versatility of the TPS7A8500A makes the device a component of choice for many demanding applications.

Features

  • Low Dropout: 150 mV (Typical) at 4 A
  • 0.75% (Maximum) Accuracy Over Line, Load, and Temperature With BIAS
  • Output Voltage Noise:
    • 4.4 µVRMS at 0.8-V Output
    • 7.7 µVRMS at 5.1-V Output
  • Input Voltage Range:
    • Without BIAS: 1.4 V to 6.5 V
    • With BIAS: 1.1 V to 6.5 V
  • ANY-OUT™ Operation:
    • Output Voltage Range: 0.8 V to 3.95 V
  • Adjustable Operation:
    • Output Voltage Range: 0.8 V to 5.1 V
  • Power-Supply Ripple Rejection:
    • 40 dB at 500 kHz
  • Excellent Load Transient Response
  • Adjustable Soft-Start In-Rush Control
  • Open-Drain Power-Good (PG) Output
  • Stable with a 47-µF or Larger Ceramic Output Capacitor
  • θJC = 3.4°C/W
  • 3.5-mm × 3.5-mm, 20-Pin VQFN

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Single Channel LDO

 
Iout (Max) (A)
Output Options
Vin (Min) (V)
Vin (Max) (V)
Vout (Min) (V)
Vout (Max) (V)
Iq (Typ) (mA)
Vdo (Typ) (mV)
Accuracy (%)
Noise (uVrms)
PSRR @ 100KHz (dB)
Output Capacitor Type
Rating
Operating Temperature Range (C)
Pin/Package
TPS7A85A TPS7A83A TPS7A84A
4     2     3    
Adjustable Output
Programmable Output    
Adjustable Output
Programmable Output    
Adjustable Output
Programmable Output    
1.1     1.1     1.1    
6.5     6.5     6.5    
0.8     0.8     0.8    
5.1     5.2     5.15    
2.8     2.8     2.8    
150     75     110    
0.75     0.75     0.75    
4.4     4.4     4.4    
25     40     25    
Ceramic     Ceramic     Ceramic    
Catalog     Catalog     Catalog    
-40 to 125     -40 to 125     -40 to 125    
20VQFN     20VQFN
20VQFN    
20VQFN