TPS7A87 500-mA, low-noise, high-PSRR, dual-channel adjustable ultra-low-dropout voltage regulator | TI.com

TPS7A87
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
500-mA, low-noise, high-PSRR, dual-channel adjustable ultra-low-dropout voltage regulator

 

Recommended alternative parts

  • TPS7A90  -  TPS7A90 is 500mA, low noise (4.7uVrms) LDO in a small package (2.5 mm x 2.5mm)

Description

The TPS7A87 is a dual, low-noise (3.8 µVRMS), low-dropout (LDO) voltage regulator capable of sourcing 500 mA per channel with only 100 mV of maximum dropout.

The TPS7A87 provides the flexibility of two independent LDOs and approximately 30% smaller solution size than two single-channel LDOs. Each output is adjustable with external resistors from 0.8 V to 5.2 V. The wide input-voltage range of the TPS7A87 supports operation as low as 1.4 V and up to 6.5 V.

With 1% output voltage accuracy (over line, load, and temperature) and soft-start capabilities to reduce in-rush current, the TPS7A87 is ideal for powering sensitive analog low-voltage devices [such as voltage-controlled oscillators (VCOs), analog-to-digital converters (ADCs), digital-to-analog converters (DACs), complementary metal oxide semiconductor (CMOS) sensors, and video application-specific integrated circuits (ASICs)].

The TPS7A87 is designed to power noise-sensitive components such as those found in instrumentation, medical, video, professional audio, test and measurement, and high-speed communication applications. The very low 3.8-µVRMS output noise and wideband PSRR (40 dB at 1 MHz) minimizes phase noise and clock jitter. These features maximize the performance of clocking devices, ADCs, and DACs.

Features

  • Two Independent LDO Channels
  • Low Output Noise: 3.8 µVRMS (10 Hz–100 kHz)
  • Low Dropout: 100 mVMAX at 0.5 A
  • Wide Input Voltage Range: 1.4 V to 6.5 V
  • Wide Output Voltage Range: 0.8 V to 5.2 V
  • High Power-Supply Ripple Rejection:
    • 75 dB at DC
    • 40 dB at 100 kHz
    • 40 dB at 1 MHz
  • 1.0% Accuracy Over Line, Load, and Temperature
  • Excellent Load Transient Response
  • Adjustable Start-Up In-Rush Control
  • Selectable Soft-Start Charging Current
  • Independent Open-Drain Power-Good (PGx) Outputs
  • Stable with a 10 µF or Larger Ceramic Output Capacitor
  • 4-mm × 4-mm, 20-Pin WQFN Package

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) TI functional safety category Noise (uVrms) Approx. price (US$) Rating PSRR @ 100 KHz (dB) Accuracy (%) Dropout voltage (Vdo) (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
TPS7A87 Order now Adjustable Output     0.5     6.5     1.4     5.2     0.8     QFN | 20     Enable
Foldback Overcurrent Protection
Power Good
Soft Start    
2     -40 to 125     33       3.8     0.60 | 1ku     Catalog     48     1     75     2.1     20QFN: 16 mm2: 4 x 4 (QFN | 20)    
TPS7A88 Order now Adjustable Output     1     6.5     1.4     5.2     0.8     QFN | 20     Enable
Foldback Overcurrent Protection
Power Good
Soft Start    
2     -40 to 125     33       3.8     1.15 | 1ku     Catalog     48     1     130     2     20QFN: 16 mm2: 4 x 4 (QFN | 20)    
TPS7A88-Q1 Order now Adjustable Output     1     6.5     1.4     5.15     0.8     QFN | 20     Enable
Foldback Overcurrent Protection
Output Discharge
Power Good
Soft Start    
2     -40 to 140     40     Functional safety-capable     3.8     1.40 | 1ku     Automotive     40     1     130     2.1     20QFN: 16 mm2: 4 x 4 (QFN | 20)    
TPS7A89 Order now Adjustable Output     2     6.5     1.4     5.2     0.8     QFN | 20     Enable
Foldback Overcurrent Protection
Power Good
Soft Start    
2     -40 to 125     33       3.8     1.60 | 1ku     Catalog     35     1     260     2.1     20QFN: 16 mm2: 4 x 4 (QFN | 20)