SBVS289A August 2017 – September 2017 TPS7A88-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Both inputs of the TPS7A88-Q1 are designed to operate from an input voltage range between 1.4 V and 6.5 V. The input voltage range must provide adequate headroom for the device to have a regulated output. This input supply must be well-regulated. If the input supply is noisy, additional input capacitors with low ESR can help improve the output noise performance.