TPS7A88 (ACTIVE) Dual 1A Low-Noise (3.8μVRMS) LDO Voltage Regulator

 

Models (2)

Title Category Type Date
TPS7A88 Unencrypted PSpice Transient Model PSpice Model ZIP 27 Oct 2015
TPS7A88 PSpice Transient Model PSpice Model ZIP 27 Oct 2015

Reference designs

Automated parking system reference design using 77-GHz mmWave sensor

This reference design demonstrates the use of AWR1843, a 77-GHz single-chip mmWave sensor with integrated DSP, MCU, and hardware accelerator as an automated parking sensor, which enables robust detection of objects around a car in challenging parking and environmental conditions. With a range (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

WEBENCH® Designer TPS7A8801

  Min   Max Range
Vin1  V 1.40 to 6.50V
Vout1  V 0.80 to 5.00V
Iout1  A ≤ 1.00A

Vin2  V 1.40 to 6.50V
Vout2  V 0.80 to 5.00V
Iout2  A ≤ 1.00A

Ambient Temp  °C -40 to 125°C


Footprint BOM Cost Efficiency

 
'Cvdd Cldo12 Rp L1_ch1 Cin_ch1 Rfbb_ch1 Rfbt_ch1 C1_ch1 Cout_ch1 L1_ch2 Cin_ch2 Rfbb_ch2 Rfbt_ch2 C1_ch2 Cout_ch2 Cin_ch3 Cout_ch3 Rfbt_ch3 Rfbb_ch3 Cin_ch4 Cout_ch4 Rfbt_ch4 Rfbb_ch4'