TPS7A92
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
2A High-Accuracy Low-Noise Low-Dropout (LDO) Voltage Regulator

 

Models (2)

Title Category Type Date
TPS7A9201 Unencrypted PSpice Transient Model PSpice Model ZIP 14 Jun 2017
TPS7A9201 PSpice Transient Model PSpice Model ZIP 14 Jun 2017

Design kits & evaluation modules (1)

Name Part# Type
TPS7A91 1A Low-Noise Low-Vin Low-Dropout (LDO) Regulator for Analog Evaluation Module TPS7A91EVM-831 Evaluation Modules & Boards

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS7A92 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.