TPS7B4250-Q1 Automotive 50mA 40V Voltage-Tracking LDO With 5mV Tracking Tolerance | TI.com

TPS7B4250-Q1 (ACTIVE) Automotive 50mA 40V Voltage-Tracking LDO With 5mV Tracking Tolerance

 

Description

The TPS7B4250-Q1 device is a monolithic, integrated low-dropout voltage tracker. The device is available in a SOT-23 package. The TPS7B4250-Q1 device is designed to supply off-board sensors in an automotive environment. The IC has integrated protection for overload, over temperature, reverse polarity, and output short-circuit to the battery and ground.

A reference voltage applied at the adjust-input pin, ADJ, regulates supply voltages up to VIN = 45 V with high accuracy and loads up to 50 mA.

By setting the adjust/enable input pin, ADJ/EN, to low, the TPS7B4250-Q1 device switches to standby mode which reduces the quiescent current to the minimum value.

For all available packages, see the orderable addendum at the end of the data sheet.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 3A
    • Device CDM ESD Classification Level C6
  • –20-V to 45-V Wide, Maximum Input Voltage Range
  • Output Current, 50 mA
  • Very-Low Output-Tracking Tolerance,
    5 mV (max)
  • 150-mV Low Dropout Voltage When
    IOUT = 10 mA
  • Combined Reference and Enable Input
  • 40-µA Low Quiescent Current at Light Load
  • Extreme, Wide ESR Range.
    • Stable with 1-µF to 50-µF Ceramic Output Capacitor, ESR 1 mΩ to 20 Ω
  • Reverse Polarity Protection
  • Overtemperature Protection
  • Output Short-Circuit Proof to Ground and Supply
  • SOT-23 Package

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Approx. price (US$) Rating Output capacitor type PSRR @ 100 KHz (dB) Accuracy (%) Vdo (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
TPS7B4250-Q1 Order now Adjustable Output
Tracking Output    
0.05     40     4     18     1.5     SOT-23 | 5     Reverse Current Protection
Reverse Voltage Protection    
1     -40 to 125     172     0.40 | 1ku     Automotive     Ceramic     60       250     0.04     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
TPS7B4253-Q1 Order now Adjustable Output
Tracking Output    
0.3     40     4     40     1.5     HTSSOP | 20
SO PowerPAD | 8    
Enable
Reverse Current Protection
Reverse Voltage Protection    
1     -40 to 125     45     0.85 | 1ku     Automotive     Ceramic
Non-Ceramic    
60       350     0.04     20HTSSOP: 42 mm2: 6.4 x 6.5 (HTSSOP | 20)
8SO PowerPAD: 19 mm2: 3.9 x 4.89 (SO PowerPAD | 8)    
TPS7B4254-Q1 Order now Adjustable Output
Tracking Output    
0.15     40     4     40     2     SO PowerPAD | 8     Reverse Current Protection
Reverse Voltage Protection    
1     -40 to 125     45     0.70 | 1ku     Automotive     Ceramic
Non-Ceramic    
43       160     0.06     8SO PowerPAD: 19 mm2: 3.9 x 4.89 (SO PowerPAD | 8)    
TPS7B7701-Q1 Order now Adjustable Output     0.3     40     4     20     1.5     HTSSOP | 16     Adjustable Current Limit
Current Sense
Enable
Power Good
Reverse Current Protection
Reverse Voltage Protection    
1     -40 to 125     40     1.00 | 1ku     Automotive     Ceramic
Non-Ceramic    
60     2     350     0.6     16HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 16)