TPS7B69-Q1 Automotive high-voltage ultra-low-IQ low-dropout (LDO) regulator | TI.com

TPS7B69-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive high-voltage ultra-low-IQ low-dropout (LDO) regulator

 

Description

The TPS7B69xx-Q1 device is a low-dropout linear regulator designed for up to 40-V VI operations. With only 15-µA (typical) quiescent current at light load, the device is suitable for standby microcontrol-unit systems especially in automotive applications.

The devices feature an integrated short-circuit and overcurrent protection. The TPS7B69xx-Q1 device operates over a –40°C to 125°C temperature range. Because of these features, the TPS7B6925-Q1, TPS7B6933-Q1, and TPS7B6950-Q1 devices are well suited in power supplies for various automotive applications.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • 4 to 40-V Wide VI Input Voltage
    Range With up to 45-V Transient
  • Maximum Output Current: 150 mA
  • Low Quiescent Current (IQ):
    • 15 µA Typical at Light Loads
    • 25 µA Maximum Under Full Temperature
  • 450-mV Typical Low Dropout Voltage at 100 mA Load
    Current
  • Stable With Low ESR Ceramic Output Capacitor
    (2.2 to 100 µF)
  • Fixed 2.5-V, 3.3-V, and 5-V Output Voltage Options
  • Integrated Fault Protection:
    • Thermal Shutdown
    • Short-Circuit Protection
  • Packages:
    • 4-Pin SOT-223 Package
    • 5-Pin SOT-23 Package

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating PSRR @ 100 KHz (dB) Accuracy (%) Dropout voltage (Vdo) (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
TPS7B69-Q1 Order now Fixed Output     0.15     40     4     5     2.5     2.5
3.3
5    
SOT-223 | 4
SOT-23 | 5    
    1     -40 to 125     64.2       0.45 | 1ku     Automotive     60     3     700     0.015     4SOT-223: 46 mm2: 7 x 6.5 (SOT-223 | 4)
5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
TPS7A66-Q1 Order now Adjustable Output
Fixed Output    
0.15     40     4     5.5     1.5     3.3
5    
HVSSOP | 8     Enable
Power Good    
1     -40 to 125     63       0.60 | 1ku     Automotive     40     2     300     0.012     8HVSSOP: 15 mm2: 4.9 x 3 (HVSSOP | 8)    
TPS7A6650H-Q1 Order now Fixed Output     0.05     40     4     5     5     5     HVSSOP | 8     Enable
Power Good
Soft Start    
1     -40 to 150     63       1.40 | 1ku     Automotive     50     2     130     0.012     8HVSSOP: 15 mm2: 4.9 x 3 (HVSSOP | 8)    
TPS7A69-Q1 Order now Fixed Output     0.15     40     4     5     3.3     3.3
5    
SOIC | 8     Power Good
Power-Fail Detect    
1     -40 to 125     113       0.65 | 1ku     Automotive     40     2     300     0.012     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
TPS7B81-Q1 Order now Fixed Output     0.15     40     3     5     3.3