TPS7B69 150mA 40V Ultra-Low-Iq LDO Regulator | TI.com

TPS7B69 (ACTIVE)

150mA 40V Ultra-Low-Iq LDO Regulator

150mA 40V Ultra-Low-Iq LDO Regulator - TPS7B69
Datasheet
 

Description

The TPS7B69xx device is a low-dropout linear regulator that operates at up to 40-V VI. With only
15-µA (typical) quiescent current at light load, the device is applicable for standby microcontrol-unit systems, especially for always-on applications like e-meters, fire alarms, and smoke detectors.

The devices have integrated short-circuit and overcurrent protection. The TPS7B69xx device operates over a –40°C to 105°C temperature range.

Features

  • 4-V to 40-V Wide VI Input Voltage Range With up
    to 45-V Transient
  • Maximum Output Current: 150 mA
  • Low Quiescent Current (IQ):
    • 15 µA Typical at Light Loads
    • 25 µA Maximum Under Full Temperature
  • 450-mV Typical Low Dropout Voltage at 100 mA
    Load Current
  • 10-mV Line Regulation Maximum
  • 20-mV Load Regulation Maximum
  • Stable With Low-ESR Ceramic Output Capacitor
    (2.2 µF to 100 µF)
  • Fixed 3.3-V and 5-V Output Voltage Options
  • Integrated Fault Protection:
    • Thermal Shutdown
    • Short-Circuit Protection
  • Packages:
    • 5-Pin SOT-23 Package
    • 4-Pin SOT-223 Package

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Approx. price (US$) Rating Output capacitor type PSRR @ 100 KHz (dB) Accuracy (%) Vdo (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
TPS7B69 Order now Fixed Output     0.15     40     4     5     3.3     3.3
5    
SOT-23 | 5     Soft Start     1     -40 to 105     64     0.38 | 1ku     Catalog     Ceramic
Non-Ceramic    
60     3     450     0.015     5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5)