TPS7B82-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive 300-mA high-voltage ultra-low-IQ low-dropout (LDO) linear regulator

 

Models (5)

Title Category Type Date
TPS7B8xQDRVRQ1 PSPICE Model IBIS Model ZIP 25 Jul 2019
TPS7B8233-Q1 PSpice Transient Model PSpice Model ZIP 25 Jul 2018
TPS7B8233-Q1 Unencrypted PSpice Transient Model PSpice Model ZIP 25 Jul 2018
TPS7B8250-Q1 PSpice Transient Model PSpice Model ZIP 10 Aug 2017
TPS7B8250-Q1 Unencrypted PSpice Transient Model PSpice Model ZIP 10 Aug 2017

Design kits & evaluation modules (2)

Reference designs

SiC/IGBT isolated gate driver reference design with thermal diode and sensing FET

This reference design is an IGBT or SiC isolated gate driver power stage driving a IGBT module with advanced protection features. The design consists of a single phase power stage from a traction inverter supporting high level of safety features. The IGBT module has integrated thermal diode for (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS7B82-Q1 Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

question-circle

Thermal calculator

Estimate the LDO IC temperature at your design conditions:
Part number
    Range
Vin  V
Vout  V
Iout  A
Ambient temp  °C
Package option
Voltage option
PCB construction
Enhanced Thermal = single thermal spreading plane of 1 oz Cu
Minimum Thermal = single thermal spreading plane of 1/2 oz Cu
View the user guide for more details.

Junction temperature vs. PCB copper coverage area
These are estimated power dissipation and thermal results.
Care must be taken to ensure that device junction temperature
does not exeed the maximum ratings as indicated in the datasheet.

This calculator uses the PCB copper area to estimate the device junction temperature. See notes on usage and calculation method.