TPS81256 Integrated Power Solution, 3W High-Efficiency boost converter module in MicroSiP™ package | TI.com

TPS81256
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Integrated Power Solution, 3W High-Efficiency boost converter module in MicroSiP™ package

 

Description

The TPS81256 device is a complete MicroSiP DC/DC step-up power solution intended for battery-powered portable applications. Included in the package are the switching regulator, inductor and input/output capacitors. Only a tiny additional output capacitor is required to finish the design.

The TPS81256 is based on a high-frequency synchronous step-up DC/DC converter optimized for battery-powered portable applications.

The DC/DC converter operates at a regulated 4-MHz switching frequency and enters power-save mode operation at light load currents to maintain high efficiency over the entire load current range.

The PFM mode extends the battery life by reducing the supply current to 43µA (typical) during light load operation. Intended for low-power applications, the TPS81256 supports more than 3W output power over a full Li-Ion battery voltage range. Input current in shutdown mode is less than 1µA (typical), which maximizes battery life.

The TPS81256 offers a very small solution size of less than 9mm2 due to minimum amount of external components. The solution is packaged in a compact (2.6mm x 2.9mm) and low profile (1.0mm) BGA package suitable for automated assembly by standard surface mount equipment.

Features

  • 91% Efficiency at 4MHz Operation
  • Wide VIN Range From 2.5V to 5.5V
  • IOUT ≥550mA at VOUT = 5.0V, VIN ≥3.3V
  • Fixed Output Voltage 5.0V
  • ±2% Total DC Voltage Accuracy
  • 43µA Supply Current
  • Best-in-Class Line and Load Transient
  • VIN ≥ VOUT Operation
  • Low-Ripple Light-Load PFM Mode
  • True Load Disconnect During Shutdown
  • Thermal Shutdown and Overload Protection
  • Sub 1-mm Profile Solution
  • Total Solution Size <9mm2
  • 9-Pin MicroSiP Packaging

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Boost modules (integrated inductor) Email Download to Excel
Part number Order Iout (Max) (A) Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Switching frequency (Typ) (kHz) Shutdown current (Typ) (uA) Regulated outputs (#) Features Operating temperature range (C) Type
TPS81256 Order now 0.7     2.5     5.5     5     5     4000     0.85     1     Enable
Input/Output Isolation    
-40 to 85     Module