TPS82084 2-A, High-Efficiency Step-Down Converter Module with Integrated Inductor | TI.com

TPS82084 (ACTIVE) 2-A, High-Efficiency Step-Down Converter Module with Integrated Inductor

 

Recommended alternative parts

Description

The TPS82084/5 are 2-A/3-A step-down converter MicroSiP™ modules optimized for small solution size and high efficiency. The power module integrates a synchronous step-down converter and an inductor to simplify design, reduce external components and save PCB area. The low profile and compact solution is suitable for automated assembly by standard surface mount equipment.

To maximize efficiency, the converter operates in PWM mode with a nominal switching frequency of 2.4MHz and automatically enters Power Save Mode operation at light load currents. In Power Save Mode, the device operates with typically 17-µA quiescent current. Using the DCS-Control topology, the device achieves excellent load transient performance and accurate output voltage regulation. The EN and PG pins, which support sequencing configurations, bring a flexible system design. An integrated soft startup reduces the inrush current required from the input supply. Over temperature protection and Hiccup short circuit protection deliver a robust and reliable solution.

Features

  • Low Profile MicroSiP™ Power Module
  • DCS-Control Topology
  • Up to 95% Efficiency
  • 17-µA Operating Quiescent Current
  • -40°C to 125°C Operating Temperature Range
  • Hiccup Short Circuit Protection
  • 2.5-V to 6-V Input Voltage Range
  • 0.8-V to VIN Adjustable Output Voltage
  • Power Save Mode for Light Load Efficiency
  • 100% Duty Cycle for Lowest Dropout
  • Output Discharge Function
  • Power Good Output
  • Integrated Soft Startup, and Support Pre-biased Startup
  • Over Temperature Protection
  • CISPR11 Class B Compliant
  • 2.8-mm x 3.0-mm x 1.3-mm 8-Pin µSiL Package

All trademarks are the property of their respective owners.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS82084

  Min   Max Range
Vin  V 2.5 to 6.0V
Vout  V 0.8 to 6V
Iout  A ≤ 2A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Buck modules (integrated inductor) Email Download to Excel
Part number Order Iout (Max) (A) Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Soft start Features Iq (Typ) (mA) Regulated outputs (#) Switching frequency (Max) (kHz) Switching frequency (Min) (kHz) Switching frequency (Typ) (kHz) Topology Operating temperature range (C) Duty cycle (Max) (%) Rating Type
TPS82084 Order now 2     2.5     6     0.8     6     Fixed     EMI Tested
Enable
Light Load Efficiency
Output Discharge
Power Good    
0.017     1     2600     2000     2400     Buck
Synchronous Buck    
-40 to 125     100     Catalog     Module    
TPS82085 Order now 3     2.5     6     0.8     6     Fixed     EMI Tested
Enable
Light Load Efficiency
Output Discharge
Power Good    
0.017     1     2800     2000     2400     Buck
Synchronous Buck    
-40 to 125     100     Catalog     Module