TPS82085 (ACTIVE) 3A, High-Efficiency Step-Down Converter Module with Integrated Inductor

 

Models (2)

Title Category Type Date
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 06 Nov 2015
TPS82085 PSpice Transient Model (Rev. A) PSpice Model ZIP 09 Jul 2015

Design kits & evaluation modules (3)

Reference designs

High efficiency power supply architecture reference design for protection relay processor module

This reference design showcases various power architectures for generating multiple voltage rails for an application processor module, requiring >1A load current and high efficiency . The required power supply is generated using 5-, 12- or 24-V DC input from the backplane. Power supplies are (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS82085

  Min   Max Range
Vin  V 2.5 to 6.0V
Vout  V 0.8 to 6V
Iout  A ≤ 3A
Ambient Temp  °C -40 to 125°C