SLVSDN3 June 2017 TPS82140

PRODUCTION DATA. 

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1Absolute Maximum Ratings
    2. 6.2ESD Ratings
    3. 6.3Recommend Operating Conditions
    4. 6.4Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6Typical Characteristics
  7. Detailed Description
    1. 7.1Overview
    2. 7.2Functional Block Diagram
    3. 7.3Feature Description
      1. 7.3.1PWM and PSM Operation
      2. 7.3.2Low Dropout Operation (100% Duty Cycle)
      3. 7.3.3Switch Current Limit
      4. 7.3.4Undervoltage Lockout
      5. 7.3.5Thermal Shutdown
    4. 7.4Device Functional Modes
      1. 7.4.1Enable and Disable (EN)
      2. 7.4.2Soft Startup (SS/TR)
      3. 7.4.3Voltage Tracking (SS/TR)
      4. 7.4.4Power Good Output (PG)
  8. Application and Implementation
    1. 8.1Application Information
    2. 8.2Typical Applications
      1. 8.2.1 1.8-V Output Application
        1. 8.2.1.1Design Requirements
        2. 8.2.1.2Detailed Design Procedure
          1. 8.2.1.2.1Custom Design with WEBENCH® Tools
          2. 8.2.1.2.2Setting the Output Voltage
          3. 8.2.1.2.3 Input and Output Capacitor Selection
          4. 8.2.1.2.4Soft Startup Capacitor Selection
        3. 8.2.1.3Application Performance Curves
    3. 8.3System Examples
      1. 8.3.1Inverting Power Supply
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1Layout Guidelines
    2. 10.2Layout Example
    3. 10.3Thermal Consideration
  11. 11Device and Documentation Support
    1. 11.1Device Support
      1. 11.1.1Third-Party Products Disclaimer
      2. 11.1.2Development Support
        1. 11.1.2.1Custom Design With WEBENCH® Tools
    2. 11.2Receiving Notification of Documentation Updates
    3. 11.3Community Resources
    4. 11.4Trademarks
    5. 11.5Electrostatic Discharge Caution
    6. 11.6Glossary
  12. 12Mechanical, Packaging, and Orderable Information
    1. 12.1Package Materials Information
      1. 12.1.1Tape and Reel Information

Package Options

Mechanical Data (Package|Pins)
  • SIL|8
Orderable Information

Features

  • 3.0-mm x 2.8-mm x 1.5-mm MicroSiP™ Package
  • 3.0-V to 17-V Input Range
  • 2-A Continuous Output Current
  • DCS-Control™ Topology
  • Power Save Mode for Light Load Efficiency
  • 20-µA Operating Quiescent Current
  • 0.9-V to 6-V Adjustable Output Voltage
  • 100% Duty Cycle for Lowest Dropout
  • Power Good Output
  • Programmable Soft Startup with Tracking
  • Thermal Shutdown Protection
  • Pin to Pin compatible with TPS82130 and TPS82150
  • –40°C to 125°C Operating Temperature Range
  • Create a Custom Design using the TPS82140 with the WEBENCH® Power Designer

Applications

  • Industrial Applications
  • Telecom and Networking Applications
  • Solid State Drives
  • Inverting Power Supply
  • space

    space

Description

The TPS82140 is a 17-V input 2-A step-down converter MicroSiP™ power module optimized for small solution size and high efficiency. The module integrates a synchronous step-down converter and an inductor to simplify design, reduce external components and save PCB area. The low profile and compact solution is suitable for automated assembly by standard surface mount equipment.

To maximize efficiency, the converter operates in PWM mode with a nominal switching frequency of 2.0MHz and automatically enters Power Save Mode operation at light load currents. In Power Save Mode, the device operates with typically 20-µA quiescent current. Using the DCS-Control™ topology, the device achieves excellent load transient performance and accurate output voltage regulation.

space

Device Information(1)

PART NUMBERPACKAGEBODY SIZE (NOM)
TPS82140SILµSiL (8)3.0 mm x 2.8 mm x 1.5 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Typical Application Schematic
spacespace

TPS82140 SLVSDN3_typapp.gif

Efficiency vs Output Current, VIN=12V
space

TPS82140 D017_SLVSDN3.gif