TPS82150
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
17V Input 1A Synchronous Step-Down Converter MicroSiP™ Module With Integrated Inductor

 

Models (2)

Title Category Type Date
TPS82150 PSpice Transient Model PSpice Model ZIP 28 Jun 2017
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 06 Nov 2015

Design kits & evaluation modules (1)

Name Part# Type
17V, 1A Step-Down Converter With Integrated Inductor Evaluation Module TPS82150EVM-720 Evaluation Modules & Boards

Reference designs

Robust interface reference design for EnDat2.2 absolute encoders

This reference design demonstrates a robust interface to EnDat 2.2 Encoders. That shows EMC immunity, particularly immunity against fast transients such as inverter switching noise. The Encoder supply voltage is configurable and integrates protection against short circuit to prevent damage due to (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS82150

  Min   Max Range
Vin  V 3.0 to 17.0V
Vout  V 0.9 to 6V
Iout  A ≤ 1A
Ambient Temp  °C -40 to 125°C