TPS8268090 1.6-A, HIGH-EFFICIENCY MicroSiP™ STEP-DOWN CONVERTER Module | TI.com

TPS8268090 (ACTIVE) 1.6-A, HIGH-EFFICIENCY MicroSiP™ STEP-DOWN CONVERTER Module

 

Description

The TPS8268x device is a complete DC/DC step-down power supply optimized for small solution size. Included in the package are the switching regulator, inductor and input/output capacitors. Integration of all passive components enables a tiny solution size of only 6.7mm2.

The TPS8268x is based on a high-frequency synchronous step-down dc-dc converter optimized for battery-powered portable applications in which high load currents in a very small solution size and height are required. The TPS8268x is optimized for high efficiency and low output voltage ripple and supports up to 1600-mA load current. With an input voltage range of 2.5-V to 5.5-V, the device supports applications powered by Li-Ion batteries as well as 5-V and 3.3-V rails.

The TPS8268x operates at a 5.5-MHz switching frequency with spread spectrum capability. For noise-sensitive applications, this provides a lower noise regulated output, as well as low noise at the input. The device supports a fixed output voltage, requiring no external feedback network.

These features, combined with high PSRR and AC load regulation performance, make this device suitable to replace a linear regulator to obtain better power conversion efficiency with the same size.

The TPS8268x is packaged in a compact (2.3mm × 2.9mm) and low profile BGA package suitable for automated assembly by standard surface mount equipment.

Features

  • Wide VIN Range From 2.5V to 5.5V
  • Total Solution Size < 6.7 mm2
  • Sub 1-mm Profile Solution
  • ±1.5% DC Voltage Accuracy
  • Up to 1600-mA Load Current
  • Up to 90% Efficiency
  • Fixed Output Voltage:
    • TPS8268180: 1.80V
    • TPS8268150: 1.50V
    • TPS8268120: 1.20V
    • TPS8268105: 1.05V
    • TPS8268090: 0.90V
  • Low EMI by Spread Spectrum PWM Frequency
    Dithering
  • Best in Class Load and Line Transient Response
  • Internal Soft Start
  • Current Overload and Thermal Shutdown Protection

Parametrics

Compare all products in Buck modules (integrated inductor) Email Download to Excel
Part number Order Iout (Max) (A) Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Soft start Features Iq (Typ) (mA) Regulated outputs (#) Package size: mm2:W x L (PKG) Switching frequency (Max) (kHz) Switching frequency (Min) (kHz) Switching frequency (Typ) (kHz) Topology Operating temperature range (C) Duty cycle (Max) (%) Package Group Type
TPS8268090 Order now 1.6     2.5     5.5     0.9     0.9     Fixed     Enable
Output Discharge
Spread Spectrum    
7     1       5500     5500     5500     Buck
Synchronous Buck    
-40 to 85     36       Module    
TPS82671 Order now 0.6     2.3     4.8     1.8     1.8     Fixed     Enable
Light Load Efficiency
Spread Spectrum    
0.017     1     See datasheet (uSiP)     6000     4900     5500     Buck
Synchronous Buck    
-40 to 85     78     uSiP | 8     Module    
TPS8268120 Order now 1.6     2.5     5.5     1.2     1.2     Fixed     Enable
Output Discharge
Spread Spectrum    
7     1       5500     5500     5500     Buck
Synchronous Buck    
-40 to 85     48       Module