Home Power management DC/DC power modules Power modules (integrated inductor)

TPS8268105

ACTIVE

1.6-A, HIGH-EFFICIENCY MicroSiP™ STEP-DOWN CONVERTER Module

Product details

Iout (max) (A) 1.6 Vin (max) (V) 5.5
Iout (max) (A) 1.6 Vin (max) (V) 5.5
USIP (SIP) 9 See data sheet
  • Wide VIN Range From 2.5V to 5.5V
  • Total Solution Size < 6.7 mm2
  • Sub 1-mm Profile Solution
  • ±1.5% DC Voltage Accuracy
  • Up to 1600-mA Load Current
  • Up to 90% Efficiency
  • Fixed Output Voltage:
    • TPS8268180: 1.80V
    • TPS8268150: 1.50V
    • TPS8268120: 1.20V
    • TPS8268105: 1.05V
    • TPS8268090: 0.90V
  • Low EMI by Spread Spectrum PWM Frequency
    Dithering
  • Best in Class Load and Line Transient Response
  • Internal Soft Start
  • Current Overload and Thermal Shutdown Protection
  • Wide VIN Range From 2.5V to 5.5V
  • Total Solution Size < 6.7 mm2
  • Sub 1-mm Profile Solution
  • ±1.5% DC Voltage Accuracy
  • Up to 1600-mA Load Current
  • Up to 90% Efficiency
  • Fixed Output Voltage:
    • TPS8268180: 1.80V
    • TPS8268150: 1.50V
    • TPS8268120: 1.20V
    • TPS8268105: 1.05V
    • TPS8268090: 0.90V
  • Low EMI by Spread Spectrum PWM Frequency
    Dithering
  • Best in Class Load and Line Transient Response
  • Internal Soft Start
  • Current Overload and Thermal Shutdown Protection

The TPS8268x device is a complete DC/DC step-down power supply optimized for small solution size. Included in the package are the switching regulator, inductor and input/output capacitors. Integration of all passive components enables a tiny solution size of only 6.7mm2.

The TPS8268x is based on a high-frequency synchronous step-down dc-dc converter optimized for battery-powered portable applications in which high load currents in a very small solution size and height are required. The TPS8268x is optimized for high efficiency and low output voltage ripple and supports up to 1600-mA load current. With an input voltage range of 2.5-V to 5.5-V, the device supports applications powered by Li-Ion batteries as well as 5-V and 3.3-V rails.

The TPS8268x operates at a 5.5-MHz switching frequency with spread spectrum capability. For noise-sensitive applications, this provides a lower noise regulated output, as well as low noise at the input. The device supports a fixed output voltage, requiring no external feedback network.

These features, combined with high PSRR and AC load regulation performance, make this device suitable to replace a linear regulator to obtain better power conversion efficiency with the same size.

The TPS8268x is packaged in a compact (2.3mm × 2.9mm) and low profile BGA package suitable for automated assembly by standard surface mount equipment.

The TPS8268x device is a complete DC/DC step-down power supply optimized for small solution size. Included in the package are the switching regulator, inductor and input/output capacitors. Integration of all passive components enables a tiny solution size of only 6.7mm2.

The TPS8268x is based on a high-frequency synchronous step-down dc-dc converter optimized for battery-powered portable applications in which high load currents in a very small solution size and height are required. The TPS8268x is optimized for high efficiency and low output voltage ripple and supports up to 1600-mA load current. With an input voltage range of 2.5-V to 5.5-V, the device supports applications powered by Li-Ion batteries as well as 5-V and 3.3-V rails.

The TPS8268x operates at a 5.5-MHz switching frequency with spread spectrum capability. For noise-sensitive applications, this provides a lower noise regulated output, as well as low noise at the input. The device supports a fixed output voltage, requiring no external feedback network.

These features, combined with high PSRR and AC load regulation performance, make this device suitable to replace a linear regulator to obtain better power conversion efficiency with the same size.

The TPS8268x is packaged in a compact (2.3mm × 2.9mm) and low profile BGA package suitable for automated assembly by standard surface mount equipment.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPSM82822 ACTIVE 5.5-V input, 2-A step-down module with integrated inductor in 2 x 2.5 x 1.1-mm μSIP package Alternative with wide input/output voltage range

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TPS8268x 1600-mA High-Efficiency MicroSiP Step-Down Converter Module (Profile < 1.0mm) datasheet (Rev. C) PDF | HTML 22 Jun 2015
User guide Manufacturing and Rework Design Guide for MicroSiP™ Power Modules (Rev. A) PDF | HTML 16 Jun 2021
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 22 Jun 2018
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 24 Oct 2016
White paper SiP Power Modules White Paper 26 Jan 2016
EVM User's guide TPS82681xxEVM-589 User’s Guide (Rev. A) 07 Jul 2015
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 17 Jun 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS8268105EVM-589 — 1.6-A Complete Step Down Converter Solution Evaluation Module

The TPS8268105EVM-589 is designed to help the user easily evaluate and test the operation and functionality of the TPS8268105. The EVM converts up to a 5.5-V input voltage to a 1.05-V regulated output voltage at up to 1.6A of output current. The TPS8268105 is a fully integrated (IC, inductor, and (...)

User guide: PDF
Not available on TI.com
Gerber file

TPS8268xEVM-589 Gerbers

SLVC605.ZIP (153 KB)
Package Pins Download
USIP (SIP) 9 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos