Home Power management DC/DC switching regulators Step-down (buck) regulators Buck modules (integrated inductor)

TPS82698

ACTIVE

700-mA, High-Efficiency MicroSiP™ Step-Down Converter (PROFILE <1mm)

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPSM82821 ACTIVE 5.5-V input, 1-A step-down module with integrated inductor in 2 x 2.5 x 1.1-mm μSIP package Adjustable module with 1-A output and fast transient load response.

Product details

Iout (max) (A) 0.8 Vin (min) (V) 2.3 Vin (max) (V) 4.8 Vout (min) (V) 3 Vout (max) (V) 3 Soft start Fixed Features Enable, Light Load Efficiency, Output discharge, Spread Spectrum Operating temperature range (°C) -40 to 85 Iq (typ) (mA) 0.023 Regulated outputs (#) 1 Switching frequency (max) (kHz) 3300 Switching frequency (min) (kHz) 2700 Duty cycle (max) (%) 90 Topology Buck, Synchronous Buck Type Module Rating Catalog Control mode Constant on-time (COT)
Iout (max) (A) 0.8 Vin (min) (V) 2.3 Vin (max) (V) 4.8 Vout (min) (V) 3 Vout (max) (V) 3 Soft start Fixed Features Enable, Light Load Efficiency, Output discharge, Spread Spectrum Operating temperature range (°C) -40 to 85 Iq (typ) (mA) 0.023 Regulated outputs (#) 1 Switching frequency (max) (kHz) 3300 Switching frequency (min) (kHz) 2700 Duty cycle (max) (%) 90 Topology Buck, Synchronous Buck Type Module Rating Catalog Control mode Constant on-time (COT)
uSIP (SIP) 8 6.67 mm² 2.3 x 2.9
  • Total Solution Size < 6.7 mm2
  • 95% Efficiency at 3-MHz Operation
  • 23µA Quiescent Current
  • High Duty-Cycle Operation
  • Best in Class Load and Line Transient
  • ±2% Total DC Voltage Accuracy
  • Automatic PFM/PWM Mode Switching
  • Low Ripple Light-Load PFM Mode
  • Excellent AC Load Regulation
  • Internal Soft Start, 200-µs Start-Up Time
  • Integrated Active Power-Down Sequencing (Optional)
  • Current Overload and Thermal Shutdown Protection
  • Sub 1-mm Profile Solution
  • Total Solution Size < 6.7 mm2
  • 95% Efficiency at 3-MHz Operation
  • 23µA Quiescent Current
  • High Duty-Cycle Operation
  • Best in Class Load and Line Transient
  • ±2% Total DC Voltage Accuracy
  • Automatic PFM/PWM Mode Switching
  • Low Ripple Light-Load PFM Mode
  • Excellent AC Load Regulation
  • Internal Soft Start, 200-µs Start-Up Time
  • Integrated Active Power-Down Sequencing (Optional)
  • Current Overload and Thermal Shutdown Protection
  • Sub 1-mm Profile Solution

The TPS8269xSIP device is a complete 500 mA / 800 mA, DC/DC step-down power supply intended for low-power applications. Included in the package are the switching regulator, inductor and input/output capacitors. No additional components are required to finish the design. The TPS8269xSIP is based on a high-frequency synchronous step-down dc-dc converter optimized for battery-powered portable applications. The MicroSIP™ DC/DC converter operates at a regulated 3-MHz switching frequency and enters the power-save mode operation at light load currents to maintain high efficiency over the entire load current range. The PFM mode extends the battery life by reducing the quiescent current to 23 µA (typical) during light load operation. For noise-sensitive applications, the device has PWM spread spectrum capability providing a lower noise regulated output, as well as low noise at the input. These features, combined with high PSRR and AC load regulation performance, make this device suitable to replace a linear regulator to obtain better power conversion efficiency. The TPS8269xSIP is packaged in a compact (2.9 mm × 2.3 mm) and low profile (1 mm) BGA package suitable for automated assembly by standard surface mount equipment.

The TPS8269xSIP device is a complete 500 mA / 800 mA, DC/DC step-down power supply intended for low-power applications. Included in the package are the switching regulator, inductor and input/output capacitors. No additional components are required to finish the design. The TPS8269xSIP is based on a high-frequency synchronous step-down dc-dc converter optimized for battery-powered portable applications. The MicroSIP™ DC/DC converter operates at a regulated 3-MHz switching frequency and enters the power-save mode operation at light load currents to maintain high efficiency over the entire load current range. The PFM mode extends the battery life by reducing the quiescent current to 23 µA (typical) during light load operation. For noise-sensitive applications, the device has PWM spread spectrum capability providing a lower noise regulated output, as well as low noise at the input. These features, combined with high PSRR and AC load regulation performance, make this device suitable to replace a linear regulator to obtain better power conversion efficiency. The TPS8269xSIP is packaged in a compact (2.9 mm × 2.3 mm) and low profile (1 mm) BGA package suitable for automated assembly by standard surface mount equipment.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS82671 ACTIVE 600mA Fully Integrated, Low Noise Step-Down Converter Module in MicroSiP™ Package Check out the TPS82671 for a similar module with 600-mA output current.
TPS82695 ACTIVE 500-mA, High-Efficiency MicroSiP™ Step-Down Converter (Profile <1mm). Vout=2.5V Check out the TPS82695 for a similar module with different output voltage.
TPS82740A ACTIVE 200-mA Step Down Converter Module with 360nA Iq Check out the TPS82740A for a module with 200-mA output current, integrated load switch and VSEL functionality.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TPS8269x High-Efficiency MicroSIP Step-Down Converter (Profile <1 mm) datasheet (Rev. C) PDF | HTML 01 Apr 2015
Selection guide Innovative DC/DC Power Modules Selection Guide (Rev. D) 14 Oct 2021
User guide Manufacturing and Rework Design Guide for MicroSiP™ Power Modules (Rev. A) PDF | HTML 16 Jun 2021
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 22 Jun 2018
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 24 Oct 2016
White paper SiP Power Modules White Paper 26 Jan 2016
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 17 Jun 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
uSIP (SIP) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos