TPS82740A 200-mA Step Down Converter Module with 360nA Iq | TI.com

TPS82740A
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
200-mA Step Down Converter Module with 360nA Iq

 

Recommended alternative parts

  • TPS82670  -  Looking for a module with higher output current? Try the TPS82670

Description

The TPS82740 is the industry’s first step-down converter module featuring typically 360-nA quiescent current consumption. It is a complete MicroSIPTM DC/DC step-down power solution intended for ultra low-power applications. The module includes the switching regulator, inductor and input/output capacitors. The integration of all required passive components enables a tiny solution size of only 6.7 mm2.

This new DCS-Control™ based device extends the light load efficiency range below 10-µA load currents. It supports output currents up to 200 mA.

The device operates from rechargeable Li-Ion batteries, Li-primary battery chemistries such as Li-SOCl2, Li-MnO2 and two or three cell alkaline batteries. The input voltage range up to 5.5 V also allows operation from an USB port and thin-film solar modules.

The output voltage is user selectable by three voltage select pins (VSEL), within a range from 1.8 V to 2.5 V (TPS82740A) and 2.6 V to 3.3 V (TPS82740B) in 100-mV steps. The TPS82740 features low output voltage ripple and low noise. Once the battery voltage comes close to the output voltage (close to 100% duty cycle), the device enters no ripple 100% mode operation preventing an increase of output voltage ripple. In this case the device stops switching and the output is connected to the input voltage.

The integrated slew rate controlled load switch with a typical ON-resistance of 0.6Ω distributes the selected output voltage to a temporarily used sub-system.

The TPS82740 is available in a small 9-bump 6.7 mm2 MicroSiP™ package.

Features

  • 360-nA Typical Quiescent Current
  • Up to 90% Efficiency at 10-µA Output Current
  • Pin-Selectable Output Voltages in 100-mV Steps
  • Integrated Slew Rate Controlled Load Switch
  • Up to 200-mA Output Current
  • Input Voltage Range VIN from 2.2 V to 5.5 V
  • RF Friendly DCS-Control™
  • Low Output Voltage Ripple
  • Automatic Transition to No Ripple 100% Mode
  • Discharge Function on VOUT and LOAD
  • Sub 1.1-mm Profile Solution
  • Total Solution Size < 6.7mm2
  • Small 2.3 mm × 2.9 mm MicroSIP™ Package

All trademarks are the property of their respective owners.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS82740A

  Min   Max Range
Vin  V 2.2 to 5.5V
Vout  V 1.8 to 2.5V
Iout  A ≤ 0.2A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Buck modules (integrated inductor) Email Download to Excel
Part number Order Iout (Max) (A) Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Soft start Features Iq (Typ) (mA) Regulated outputs (#) Package size: mm2:W x L (PKG) Switching frequency (Max) (kHz) Switching frequency (Min) (kHz) Switching frequency (Typ) (kHz) Topology Operating temperature range (C) Duty cycle (Max) (%) Package Group Type
TPS82740A Order now 0.2     2.2     5.5     1.8     2.5     Fixed     Enable
Light Load Efficiency
Output Discharge    
0.00036     1       1700     700     1200     Buck
Synchronous Buck    
-40 to 85     100       Module    
TPS82671 Order now 0.6     2.3     4.8     1.8     1.8     Fixed     Enable
Light Load Efficiency
Spread Spectrum    
0.017     1     8uSiP: 7 mm2: 2.9 x 2.3 (uSiP | 8)     6000     4900     5500     Buck
Synchronous Buck    
-40 to 85     78     uSiP | 8     Module    
TPS82695 Order now 0.5     2.3     4.35     2.5     2.5     Fixed     Enable
Light Load Efficiency
Output Discharge    
0.024     1     8uSiP: 7 mm2: 2.9 x 2.3 (uSiP | 8)     4400     3600     4000     Buck
Synchronous Buck    
-40 to 85     86     uSiP | 8     Module    
TPS82698 Order now 0.8     2.3     4.8     3     3     Fixed     Enable
Light Load Efficiency
Output Discharge
Spread Spectrum    
0.023     1     8uSiP: 7 mm2: 2.9 x 2.3 (uSiP | 8)     3300     2700     3000     Buck
Synchronous Buck    
-40 to 85     90     uSiP | 8     Module