Home Power management DC/DC power modules Power modules (integrated inductor)

TPS82740B

ACTIVE

200-mA Step Down Converter Module with 360nA Iq

Product details

Iout (max) (A) 0.2 Vin (max) (V) 5.5 Vin (min) (V) 2.2 Vout (max) (V) 3.3 Vout (min) (V) 2.6 Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck, Synchronous Buck Features Dynamic Voltage Scaling, EMI Tested, Enable, Integrated Switch, Light Load Efficiency, Load Disconnect, Output discharge, Overcurrent protection Control mode Constant on-time (COT), DCS-Control Switching frequency (max) (Hz) 1200000 Switching frequency (min) (Hz) 700000
Iout (max) (A) 0.2 Vin (max) (V) 5.5 Vin (min) (V) 2.2 Vout (max) (V) 3.3 Vout (min) (V) 2.6 Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck, Synchronous Buck Features Dynamic Voltage Scaling, EMI Tested, Enable, Integrated Switch, Light Load Efficiency, Load Disconnect, Output discharge, Overcurrent protection Control mode Constant on-time (COT), DCS-Control Switching frequency (max) (Hz) 1200000 Switching frequency (min) (Hz) 700000
uSIP (SIP) 9 7.395 mm² 2.55 x 2.9
  • 360-nA Typical Quiescent Current
  • Up to 90% Efficiency at 10-µA Output Current
  • Pin-Selectable Output Voltages in 100-mV Steps
  • Integrated Slew Rate Controlled Load Switch
  • Up to 200-mA Output Current
  • Input Voltage Range VIN from 2.2 V to 5.5 V
  • RF Friendly DCS-Control™
  • Low Output Voltage Ripple
  • Automatic Transition to No Ripple 100% Mode
  • Discharge Function on VOUT and LOAD
  • Sub 1.1-mm Profile Solution
  • Total Solution Size < 6.7mm2
  • Small 2.3 mm × 2.9 mm MicroSIP™ Package
  • 360-nA Typical Quiescent Current
  • Up to 90% Efficiency at 10-µA Output Current
  • Pin-Selectable Output Voltages in 100-mV Steps
  • Integrated Slew Rate Controlled Load Switch
  • Up to 200-mA Output Current
  • Input Voltage Range VIN from 2.2 V to 5.5 V
  • RF Friendly DCS-Control™
  • Low Output Voltage Ripple
  • Automatic Transition to No Ripple 100% Mode
  • Discharge Function on VOUT and LOAD
  • Sub 1.1-mm Profile Solution
  • Total Solution Size < 6.7mm2
  • Small 2.3 mm × 2.9 mm MicroSIP™ Package

The TPS82740 is the industry’s first step-down converter module featuring typically 360-nA quiescent current consumption. It is a complete MicroSIPTM DC/DC step-down power solution intended for ultra low-power applications. The module includes the switching regulator, inductor and input/output capacitors. The integration of all required passive components enables a tiny solution size of only 6.7 mm2.

This new DCS-Control™ based device extends the light load efficiency range below 10-µA load currents. It supports output currents up to 200 mA.

The device operates from rechargeable Li-Ion batteries, Li-primary battery chemistries such as Li-SOCl2, Li-MnO2 and two or three cell alkaline batteries. The input voltage range up to 5.5 V also allows operation from an USB port and thin-film solar modules.

The output voltage is user selectable by three voltage select pins (VSEL), within a range from 1.8 V to 2.5 V (TPS82740A) and 2.6 V to 3.3 V (TPS82740B) in 100-mV steps. The TPS82740 features low output voltage ripple and low noise. Once the battery voltage comes close to the output voltage (close to 100% duty cycle), the device enters no ripple 100% mode operation preventing an increase of output voltage ripple. In this case the device stops switching and the output is connected to the input voltage.

The integrated slew rate controlled load switch with a typical ON-resistance of 0.6Ω distributes the selected output voltage to a temporarily used sub-system.

The TPS82740 is available in a small 9-bump 6.7 mm2 MicroSiP™ package.

The TPS82740 is the industry’s first step-down converter module featuring typically 360-nA quiescent current consumption. It is a complete MicroSIPTM DC/DC step-down power solution intended for ultra low-power applications. The module includes the switching regulator, inductor and input/output capacitors. The integration of all required passive components enables a tiny solution size of only 6.7 mm2.

This new DCS-Control™ based device extends the light load efficiency range below 10-µA load currents. It supports output currents up to 200 mA.

The device operates from rechargeable Li-Ion batteries, Li-primary battery chemistries such as Li-SOCl2, Li-MnO2 and two or three cell alkaline batteries. The input voltage range up to 5.5 V also allows operation from an USB port and thin-film solar modules.

The output voltage is user selectable by three voltage select pins (VSEL), within a range from 1.8 V to 2.5 V (TPS82740A) and 2.6 V to 3.3 V (TPS82740B) in 100-mV steps. The TPS82740 features low output voltage ripple and low noise. Once the battery voltage comes close to the output voltage (close to 100% duty cycle), the device enters no ripple 100% mode operation preventing an increase of output voltage ripple. In this case the device stops switching and the output is connected to the input voltage.

The integrated slew rate controlled load switch with a typical ON-resistance of 0.6Ω distributes the selected output voltage to a temporarily used sub-system.

The TPS82740 is available in a small 9-bump 6.7 mm2 MicroSiP™ package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS82695 ACTIVE 500-mA, High-Efficiency MicroSiP™ Step-Down Converter (Profile <1mm). Vout=2.5V Check out the TPS82695 for a module with higher output current.
TPS82698 ACTIVE 700-mA, High-Efficiency MicroSiP™ Step-Down Converter (PROFILE <1mm) Check out the TPS82698 for a module with higher output current.

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS82740AEVM-617 — Evaluation Module for TPS82740ASIP Ultra Low Iq, Fully Integrated Step-Down Converter

The TPS82740AEVM-617 is designed to help the user easily evaluate and test the operation and functionality of the Fully Integrated TPS82740A Power Module. The EVM converts a 2.2-V to 5.5-V input voltage to a regulated output voltage that is set between 1.8 V and 2.5 V at up to 200 mA. The (...)

User guide: PDF
Not available on TI.com
Evaluation board

TPS82740BEVM-617 — Step Down Converter MicroSiP Module with quiescent current Evaluation Module

The TPS82740BEVM-617 is designed to help the user easily evaluate and test the operation and functionality of the Fully Integrated TPS82740B Power Module. The EVM converts a 2.2-V to 5.5-V input voltage to a regulated output voltage that is set between 2.6 V and 3.3 V at up to 200 mA. The (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS82740A TINA-TI Startup Reference Design (Rev. A)

SLVMAI1A.TSC (122 KB) - TINA-TI Reference Design
Simulation model

TPS82740A TINA-TI Steady State Reference Design (Rev. A)

SLVMAI2A.TSC (128 KB) - TINA-TI Reference Design
Simulation model

TPS82740B TINA-TI Steady State Transient Model

SLVMDB5.TSC (222 KB) - TINA-TI Spice Model
Simulation model

TPS82740B TINA-TI Startup Transient Model

SLVMDB4.TSC (249 KB) - TINA-TI Spice Model
Simulation model

TPS82740B Unencrypted PSpice Transient Model Package (Rev. B)

SLVMAB3B.ZIP (126 KB) - PSpice Model
Package Pins Download
uSIP (SIP) 9 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos