Home Power management DC/DC power modules Power modules (integrated inductor)

TPS84250

ACTIVE

7V to 50V, 2.5A Step-Down Integrated Power Solution

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPSM5601R5H ACTIVE 60-V input, 1-V to 16-V output, 1.5-A power module in enhanced HotRod™ QFN package Smaller footprint, lower EMI and configurable in inverting buck-boost.

Product details

Iout (max) (A) 2.5 Vin (max) (V) 50
Iout (max) (A) 2.5 Vin (max) (V) 50
B1QFN (RKG) 41 99 mm² 11 x 9
  • Complete Integrated Power Solution Allows
    Small Footprint, Low-Profile Design
  • Wide Input-Voltage Range from 7 V to 50 V
  • Output Adjustable from 2.5 V to 15 V
  • 65-V Surge Capability
  • Efficiencies Up to 96%
  • Adjustable Switching Frequency
    (300 kHz to 1 MHz)
  • Synchronizes to an External Clock
  • Adjustable Slow Start
  • Output Voltage Sequencing and Tracking
  • Power-Good Output
  • Programmable Undervoltage Lockout (UVLO)
  • Output Overcurrent Protection
  • Overyemperature Protection
  • Prebias Output Start-Up
  • Operating Temperature Range: –40°C to +85°C
  • Enhanced Thermal Performance: 14°C/W
  • Meets EN55022 Class B Emissions
  • For Design Help Visit http://www.ti.com/TPS84250
  • Complete Integrated Power Solution Allows
    Small Footprint, Low-Profile Design
  • Wide Input-Voltage Range from 7 V to 50 V
  • Output Adjustable from 2.5 V to 15 V
  • 65-V Surge Capability
  • Efficiencies Up to 96%
  • Adjustable Switching Frequency
    (300 kHz to 1 MHz)
  • Synchronizes to an External Clock
  • Adjustable Slow Start
  • Output Voltage Sequencing and Tracking
  • Power-Good Output
  • Programmable Undervoltage Lockout (UVLO)
  • Output Overcurrent Protection
  • Overyemperature Protection
  • Prebias Output Start-Up
  • Operating Temperature Range: –40°C to +85°C
  • Enhanced Thermal Performance: 14°C/W
  • Meets EN55022 Class B Emissions
  • For Design Help Visit http://www.ti.com/TPS84250

The TPS84250 is an easy-to-use integrated power solution that combines a 2.5-A DC/DC converter with an inductor and passives into a low profile, QFN package. This total power solution allows as few as five external components and eliminates the loop compensation and magnetics part selection process.

The small 9 mm × 11 mm × 2.8 mm, QFN package is easy to solder onto a printed circuit board and allows a compact point-of-load design with greater than 90% efficiency and excellent power dissipation capability. The TPS84250 offers the flexibility and the feature-set of a discrete point-of-load design and is ideal for powering a wide range of ICs and systems. Advanced packaging technology affords a robust and reliable power solution compatible with standard QFN mounting and testing techniques.

The TPS84250 is an easy-to-use integrated power solution that combines a 2.5-A DC/DC converter with an inductor and passives into a low profile, QFN package. This total power solution allows as few as five external components and eliminates the loop compensation and magnetics part selection process.

The small 9 mm × 11 mm × 2.8 mm, QFN package is easy to solder onto a printed circuit board and allows a compact point-of-load design with greater than 90% efficiency and excellent power dissipation capability. The TPS84250 offers the flexibility and the feature-set of a discrete point-of-load design and is ideal for powering a wide range of ICs and systems. Advanced packaging technology affords a robust and reliable power solution compatible with standard QFN mounting and testing techniques.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet TPS84250 7-V to 50-V Input, 2.5-A Step-Down Integrated Power Solution datasheet (Rev. C) 11 Apr 2018
Application note Soldering Requirements for BQFN Packages (Rev. C) 05 Mar 2020
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note AN-1889 How to Measure the Loop Transfer Function of Power Supplies (Rev. A) 23 Apr 2013
More literature TPS84k Integrated Power Modules Info Card (Rev. A) 28 Aug 2012
EVM User's guide TPS84250 Evaluation Module User Guide (Rev. A) 19 Jul 2012
More literature SEM1600 Topic 4: Constructing Your Power Supply – Layout Considerations 12 Jul 2005
Application note AN-643 EMI/RFI Board Design (Rev. B) 03 May 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS84250 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM669A.ZIP (40 KB) - PSpice Model
Calculation tool

SLVC447 TPS84250 Calculator ver 1.0

Supported products & hardware

Supported products & hardware

Products
Power modules (integrated inductor)
TPS84250 7V to 50V, 2.5A Step-Down Integrated Power Solution
Reference designs

PMP8372 — 40V Dual 1A Power Module w/Low Noise LDOs Split-Rail (±5V) Output Voltages Reference Design

The PMP8372 design is optimized for small size and uses the TPS84250 step-down power module on the top- side with the TPS84259 negative output power module on the bottom-side to implement both positive and negative output voltages from a 12V/24V source. The output voltages can be adjusted from (...)
Test report: PDF
Schematic: PDF
Package Pins Download
B1QFN (RKG) 41 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos