Data sheet
TPS8804
- Photo Chamber AFE
- Dual 8-bit programmable current LED drivers
- Temperature compensation of LED current
- Ultra-low offset op-amp for photodiodes
- Programmable and bypassable gain stage
- Carbon Monoxide Sensor AFE
- Ultra-low offset gain stage
- Programmable gain and reference
- Power Management
- Programmable LDO for external microcontroller
- SLC interface transmitter and receiver
- Ultra-low power consumption
- I2C serial interface
- Wide input voltage range
The TPS8804 integrates all of the amplifiers and drivers required for a dual-wave photoelectric smoke detection and carbon monoxide detection system. Its high flexibility is ideal for smoke detection systems where precision and power consumption are critical.
Technical documentation
No results found. Please clear your search and try again.
View all 3 Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS8804 Smoke Detector AFE datasheet (Rev. C) | PDF | HTML | 10 Aug 2021 |
Application note | Optimizing SNR in Smoke Alarm Photodiode Front Ends with TPS8802 and TPS8804 | PDF | HTML | 04 Oct 2021 | |
EVM User's guide | Using the TPS8804EVM (Rev. A) | 20 May 2020 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
Evaluation board
TPS8804EVM — Evaluation module for TPS8804 commercial photoelectric smoke/CO detector
The TPS8804EVM is used to evaluate the TPS8804 smoke and CO detection analog front end and power management IC. The EVM allows for easy connection from the TPS8804 to a user-supplied photoelectric chamber and carbon monoxide sensor. The TPS8804 GUI interfaces with the EVM to quickly evaluate the (...)
User guide: PDF
GUI for evaluation module (EVM)
Package | Pins | Download |
---|---|---|
HTSSOP (DCP) | 38 | View options |
Ordering & quality
Information included:
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
Information included:
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.