TPS92210
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Constant-On Time Driver Controller with Cascoded MOSFET for LED Lighting

 

Design kits & evaluation modules (2)

Reference designs

25W, 100-264VAC Input, 0-10V Dimmable LED Driver for Downlights, Troffers and Modules

This is an isolated, 25W, 0-10V dimmable LED driver design with >0.9 power factor (PF) which meets or exceeds commercial lighting PF and total harmonic distortion (THD) requirements.  It is well suited for integral LED luminaires, or ballasts, that use high-brightness LED emitters.  (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
10 Series Driver (700mA@35) for External LED Drivers PMP6305 Texas Instruments Reference designs
4 series Driver (350mA@15) for Down Lighter PMP3662 Texas Instruments Reference designs
40V 450mA Non-dimmable T8 LED Driver using TPS92210 PMP6306 Texas Instruments Reference designs
6 Series Driver (350mA@20) for E26/E27 LED Light Bulbs PMP6303 Texas Instruments Reference designs
6 Series Driver for T8 Tube (720mA @ 21) PMP3672 Texas Instruments Reference designs
9 Series Driver (350mA@30) for PAR30/PAR38 LED Light Bulbs PMP6304 Texas Instruments Reference designs
High efficiency 10W Buck LED lighting solution for A-lamp PMP4354 Texas Instruments Reference designs
LED driver with dimming 140V…170V@0.35A PMP5652 Texas Instruments Reference designs
Non-Dimmable LED Lighting Driver Controller (38V@350mA) PMP6001 Texas Instruments Reference designs
PFC Boost with Transition Mode Buck 312V@80mA PMP5682 Texas Instruments Reference designs
Series Driver (350mA@20) for PAR30/PAR38 Light Bulb Replacement PMP4304 Texas Instruments Reference designs
TRIAC Dimmable 120V LED Lighting Driver Controller (32V@350mA) PMP6002 Texas Instruments Reference designs
TRIAC Dimmable 230V LED Lighting Driver Controller (32V@350mA) PMP6003 Texas Instruments Reference designs

Software (1)

TPS92210 Design Calculator  (ZIP 131 KB )    09 Feb 2011  

Development tools (1)

Name Part# Type
TPS92210 Design Calculator TPS92210_DESIGN_CALC Calculation Tools

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS92210 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.