Home Power management LED drivers Illumination LED drivers

TPS92410

ACTIVE

Switch-controlled, direct drive, linear controller for offline LED drivers

Product details

Input voltage type AC Linear Topology AC Direct-Drive, Current Sink Vin (min) (V) 9.5 Vin (max) (V) 450 Vout (max) (V) 450 Vout (min) (V) 30 Iout (max) (A) 1 Iq (typ) (mA) 0.305 Features Thermal Foldback, Thermal shutdown Operating temperature range (°C) -40 to 150 Dimming method Analog, Forward Phase (Triac), Reverse Phase Number of channels 1 Rating Catalog
Input voltage type AC Linear Topology AC Direct-Drive, Current Sink Vin (min) (V) 9.5 Vin (max) (V) 450 Vout (max) (V) 450 Vout (min) (V) 30 Iout (max) (A) 1 Iq (typ) (mA) 0.305 Features Thermal Foldback, Thermal shutdown Operating temperature range (°C) -40 to 150 Dimming method Analog, Forward Phase (Triac), Reverse Phase Number of channels 1 Rating Catalog
SOIC (D) 13 51.9 mm² 8.65 x 6
  • Multiplier for Good PFC, Line Regulation, and Low THD
  • VIN Range From 9.5 V to 450 V
  • Compatible with Phase Dimmers
  • Analog Dimming Input with LED Turn-Off
  • Programmable Overvoltage Protection
  • Precision 3-V Reference
  • Thermal Foldback
  • Thermal Shutdown
  • No Inductor Required
  • 13 Pin, High-Voltage, SOIC Package
  • Multiplier for Good PFC, Line Regulation, and Low THD
  • VIN Range From 9.5 V to 450 V
  • Compatible with Phase Dimmers
  • Analog Dimming Input with LED Turn-Off
  • Programmable Overvoltage Protection
  • Precision 3-V Reference
  • Thermal Foldback
  • Thermal Shutdown
  • No Inductor Required
  • 13 Pin, High-Voltage, SOIC Package

The TPS92410 is an advanced linear driver with high voltage start-up intended for use in low power, offline LED lighting applications. It can be used to regulate the average LED current through LEDs in conjunction with the TPS92411 direct drive switch.

The TPS92410 features a reference voltage that can be used to set the current level as well as the thermal foldback threshold. A multiplier is included to obtain excellent power factor while maintaining good line regulation. Other features include under-voltage lockout, over-voltage protection, forward phase dimmer detection with change to constant current mode, thermal foldback, and thermal shutdown.

For all available packages, see the orderable addendum at

The TPS92410 is an advanced linear driver with high voltage start-up intended for use in low power, offline LED lighting applications. It can be used to regulate the average LED current through LEDs in conjunction with the TPS92411 direct drive switch.

The TPS92410 features a reference voltage that can be used to set the current level as well as the thermal foldback threshold. A multiplier is included to obtain excellent power factor while maintaining good line regulation. Other features include under-voltage lockout, over-voltage protection, forward phase dimmer detection with change to constant current mode, thermal foldback, and thermal shutdown.

For all available packages, see the orderable addendum at

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Switch-Controlled, Direct Drive, Linear Controller for Offline LED Drivers datasheet 21 Jun 2014
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS92410EVM-001 — TPS92410EVM-001 Evaluation Module

The TPS92410VEVM-001 implements a 120V linear regulator dimming solution using theTPS92410 and TPS92411 integrated circuits from Texas Instruments. The TPS92410 is a linear controller with analog dimming functionality, thermal foldback, and a mode switch function to improve compatibility with phase (...)

User guide: PDF
Not available on TI.com
Evaluation board

TPS92410EVM-002 — TPS92410EVM-002 Evaluation Module

The TPS92410VEVM implements a 230V linear regulator dimming solution using the TPS92410 and TPS92411 integrated circuits from Texas Instruments. The TPS92410 is a linear controller with analog dimming functionality, thermal foldback, and a mode switch function to improve compatibility with phase (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS92410 PSpice Transient Model

SLIM322.ZIP (164 KB) - PSpice Model
Simulation model

TPS92410 TINA-TI Transient Reference Design EVM_01

SLUM471.TSC (257 KB) - TINA-TI Reference Design
Simulation model

TPS92410 TINA-TI Transient Reference Design EVM_01 (Rev. A)

SLUM471A.TSC (256 KB) - TINA-TI Reference Design
Simulation model

TPS92410 TINA-TI Transient Reference Design EVM_02

SLUM470.TSC (275 KB) - TINA-TI Reference Design
Simulation model

TPS92410 TINA-TI Transient Spice Model

SLUM474.ZIP (34 KB) - TINA-TI Spice Model
Calculation tool

SLVC579 TPS92410 120V Calculator

Supported products & hardware

Supported products & hardware

Products
Illumination LED drivers
TPS92410 Switch-controlled, direct drive, linear controller for offline LED drivers TPS92411 Floating switch for offline AC linear direct drive of LEDs with Low Ripple current
Calculation tool

SLVC580 TPS92410 230V Calculator

Supported products & hardware

Supported products & hardware

Products
Illumination LED drivers
TPS92410 Switch-controlled, direct drive, linear controller for offline LED drivers
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-01399 — 50-W, 120-V AC Offline, LED Driver, No Magnetics, Reference Design for LED General Lighting

This reference design uses TPS92410 and TPS92411 with 50-W output power for area lighting with all components on a single printed-circuit board (PCB). This design uses four TPS92411 stages allowing 16 different switch states during the rising and falling rectified-AC waveform, which optimizes (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP6021 — Fault Protected 230 VAC In/17W Output LED Driver Using No Magnetic Components Reference Design

This 230VAC LED driver design (PMP6021) is form-factor optimized for use in recessed can fixtures, or downlights, and is dimmable using standard TRIAC wall dimmers or via analog signal from an optional MCU.  It achieves low LED current ripple and >0.9 power factor without using (...)
Test report: PDF
Schematic: PDF
Package Pins Download
SOIC (D) 13 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos