TPS92611-Q1 Automotive Single-Channel LED Driver | TI.com

TPS92611-Q1 (ACTIVE)

Automotive Single-Channel LED Driver

 

Description

With LEDs being widely used in automotive applications, simple LED drivers are more and more popular. Compared to discrete solutions, a low-cost monolithic solution lowers system-level component counts and significantly improves current accuracy and reliability.

The TPS92611-Q1 device is a simple single-channel high-side LED driver operating from an automotive car battery. It is a simple and elegant solution, with LED diagnostics, to deliver constant current for a single LED string. Its one-fails–all-fail feature is able to work together with other LED drivers, such as the TPS9261x-Q1, TPS9263x-Q1, and TPS9283x-Q1 devices, to address different requirements.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C3B
  • Single-Channel Constant-Current LED Driver With PWM Dimming
  • Wide Input-Voltage Range: 4.5 V–40 V
  • Constant Output Current, Adjustable by Sense Resistor
  • Precision Current Regulation, Tolerance ±4.6%
  • Maximum Current: 300 mA
  • Heat Sharing With External Resistor
  • Low Dropout Voltage (Current-Sense Voltage Drop Included)
    • Maximum Dropout: 150 mV at 10 mA
    • Maximum Dropout: 400 mV at 70 mA
    • Maximum Dropout: 700 mV at 150 mA
    • Maximum Dropout: 1.3 V at 300 mA
  • Diagnostics and Protection
    • LED Open-Circuit and Short-Circuit Detection With Auto-Recovery
    • Diagnostic-Enable With Adjustable Threshold for Low-Dropout Operation
    • Fault Bus up to 15 Devices, Configurable As Either One-Fails–All-Fail or Only-Failed-Channel Off
    • Low Quiescent Current and Fault-Mode Current (<250 µA per Device)
  • Operating Junction Temperature Range: –40°C to 150°C

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Automotive LED drivers Email Download to Excel
Part number Order Topology Channels (#) Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Iq (Typ) (mA) LED current per channel (mA) Operating temperature range (C) Features Applications Package Group Package size: mm2:W x L (PKG) Rating
TPS92611-Q1 Order now Current Source     1     4.5     40             300     -40 to 125     Enable/Shutdown
Fault Detection
Fault Diagnostic
LED Open Detection
LED Short to Ground Detection
Thermal Shutdown    
Dome
Foot Well
FootWell
Stop/Tail
Turn    
MSOP-PowerPAD | 8     8MSOP-PowerPAD: 15 mm2: 4.9 x 3 (MSOP-PowerPAD | 8)     Automotive    
TPS92610-Q1 Order now Current Source     1     4.5     40             450     -40 to 125     Enable/Shutdown
Fault Detection
Fault Diagnostic
LED Open Detection
LED Short to Ground Detection
Thermal Shutdown    
Dome
Foot Well
FootWell
Position
Stop/Tail
Turn    
HTSSOP | 14     14HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 14)     Automotive    
TPS92612-Q1 Order now Current Source     1     4.5     40             150     -40 to 125     Enable/Shutdown
LED Shorted Detection
Thermal Shutdown    
Foot Well
FootWell
Stop/Tail
Tell-Tale    
SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)     Automotive    
TPS92630-Q1 Order now Current Source     3     5     40     0     40     0.45     0.6     150     -40 to 125     Thermal Foldback     Dome
FootWell
Stop/Tail
Turn    
HTSSOP | 16     16HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 16)     Automotive    
TPS92638-Q1 Order now Current Source     8     5     40     0     40     0.56     0.6     70     -40 to 125     Thermal Foldback     Dome
FootWell
Stop/Tail
Turn    
HTSSOP | 20     20HTSSOP: 42 mm2: 6.4 x 6.5 (HTSSOP | 20)     Automotive    
TPS929120-Q1 Samples not available Current Source     12     4.5     40           10     75     -40 to 125     Enable/Shutdown
Fault Detection
Fault Diagnostic
LED Open Detection
LED Shorted Detection
Precision Dimming Control
Thermal Shutdown    
Backlight
Daytime Running
Dome
Fog
Headlamp
Position
Stop/Tail
Tell-Tale
Turn    
HTSSOP | 24     24HTSSOP: 34 mm2: 4.4 x 7.8 (HTSSOP | 24)     Automotive