TPS92612-Q1 Automotive Single-Channel LED Driver | TI.com

TPS92612-Q1 (ACTIVE) Automotive Single-Channel LED Driver

 

Description

With LEDs being widely used in automotive applications, simple LED drivers are more and more popular. Compared to discrete solutions, a low-cost monolithic solution lowers system-level component counts and significantly improves current accuracy and reliability.

The TPS92612-Q1 device is a simple single-channel high-side LED driver operating from an automotive car battery. It is a simple and elegant solution to deliver constant current for a single LED string.

Features

  • AEC-Q100 Qualified for Automotive Applications
    • Device Temperature Grade 1: –40°C to 125°C, TA
  • Single-Channel Constant-Current LED Driver With PWM Dimming
  • Wide Input-Voltage Range: 4.5 V–40 V
  • Constant Output Current, Adjustable by Sense Resistor
  • Precision Current Regulation, Tolerance ±4.6%
  • Maximum Current: 150 mA
  • Heat Sharing With External Resistor
  • Low Dropout Voltage (Current-Sense Voltage Drop Included)
    • Maximum Dropout: 150 mV at 10 mA
    • Maximum Dropout: 400 mV at 70 mA
    • Maximum Dropout: 700 mV at 150 mA
  • Low Standby Current (<250 µA per Device)
  • Protection:
    • LED Short-Circuit Protection With Auto-Recovery
    • Overtemperature Protection
  • Operating Junction Temperature Range: –40°C to 150°C

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Automotive LED drivers Email Download to Excel
Part number Order Topology Channels (#) Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Iq (Typ) (mA) LED current per channel (mA) Operating temperature range (C) Features Applications Package Group Package size: mm2:W x L (PKG) Rating
TPS92612-Q1 Order now Current Source     1     4.5     40             150     -40 to 125     Enable/Shutdown
LED Shorted Detection
Thermal Shutdown    
Foot Well
FootWell
Stop/Tail
Tell-Tale    
SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)     Automotive    
TPS92610-Q1 Order now Current Source     1     4.5     40             450     -40 to 125     Enable/Shutdown
Fault Detection
Fault Diagnostic
LED Open Detection
LED Short to Ground Detection
Thermal Shutdown    
Dome
Foot Well
FootWell
Position
Stop/Tail
Turn    
HTSSOP | 14     14HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 14)     Automotive    
TPS92611-Q1 Order now Current Source     1     4.5     40             300     -40 to 125     Enable/Shutdown
Fault Detection
Fault Diagnostic
LED Open Detection
LED Short to Ground Detection
Thermal Shutdown    
Dome
Foot Well
FootWell
Stop/Tail
Turn    
MSOP-PowerPAD | 8     8MSOP-PowerPAD: 15 mm2: 4.9 x 3 (MSOP-PowerPAD | 8)     Automotive    
TPS92613-Q1 Order now Current Source     1     4.5     40     0     40     600     0.2     600     -40 to 125     Enable/Shutdown
Fault Detection
Fault Diagnostic
LED Open Detection
LED Short to Ground Detection
Thermal Shutdown    
Backlight
Dome
Foot Well
FootWell
Stop/Tail
Turn    
TO-263 | 7     7TO-263: 142 mm2: 14.01 x 10.16 (TO-263 | 7)     Automotive    
TPS92630-Q1 Order now Current Source     3     5     40     0     40     0.45     0.6     150     -40 to 125     Thermal Foldback     Dome
FootWell
Stop/Tail
Turn    
HTSSOP | 16     16HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 16)     Automotive    
TPS92638-Q1 Order now Current Source     8     5     40     0     40     0.56     0.6     70     -40 to 125     Thermal Foldback     Dome
FootWell
Stop/Tail
Turn    
HTSSOP | 20     20HTSSOP: 42 mm2: 6.4 x 6.5 (HTSSOP | 20)     Automotive