TPS92638-Q1 Automotive 8-Channel Linear LED Driver With PWM Dimming | TI.com

TPS92638-Q1 (ACTIVE) Automotive 8-Channel Linear LED Driver With PWM Dimming

 

Description

The TPS92638-Q1 is an eight-channel linear LED driver with PWM dimming control. Its design is ideal for driving multiple strings of LEDs up to a medium power range.

This device can drive up to eight strings with one to three LEDs in each string, at a total current up to 70 mA per channel. Outputs can be in parallel to provide higher-current drive up to 560 mA.

In multiple-string applications, the device offers the advantage of having common-cathode connection of the LED stings. So, there is only a single return wire needed instead of one per LED string that a system with low-side current sense would need.

The device has the capability for switching LED current between high current and low current for stop and tail applications. Two reference resistors set the two LED current levels from each output.

The included temperature monitor reduces the LED drive current if the IC junction temperature exceeds a thermal threshold. The temperature threshold is programmable through an external resistor. One can disable the thermal current-monitor feature by connecting the TEMP pin to ground. Output of the junction temperature as an analog voltage is available as a factory program option.

Features

  • Qualified for Automotive Applications
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C3B
  • 8-Channel LED Driver With Analog and PWM Dimming
  • Wide Input-Voltage Range: 5 V–40 V
  • Adjustable Constant Output Current Set by Reference Resistor
    • Maximum Current: 70 mA per Channel
    • Maximum Current: 560 mA in Parallel Operation Mode
    • Accuracy: ±3% per Channel
    • Accuracy: ±4% per Device
  • PWM Dimming Input (PWM)
    • Turn ON/OFF Delay Time: 25 µs (typ.), 45 µs (max.)
  • 4-Bank PWM Dimming to Control 8 Channels
  • Open- and Shorted-LED Detection With Deglitch
  • Fault Pin for Open, Short, and Thermal-Shutdown Failure Reporting, Allowing Parallel Bus Connection of up to 15 Devices
  • Temperature-Current Foldback to Prevent Thermal Shutdown, With Programmable Threshold
  • Single Resistor for Stop-Current Set Point
  • Single Resistor for Tail-Current Set Point
  • Operating Junction Temperature Range –40°C to 150°C
  • Package: 20-Pin Thermally Enhanced PWP Package (PDSO)

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Automotive LED drivers Email Download to Excel
Part number Order Topology Channels (#) Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Iq (Typ) (mA) LED current per channel (mA) Operating temperature range (C) Features Applications Package Group Package size: mm2:W x L (PKG) Rating
TPS92638-Q1 Order now Current Source     8     5     40     0     40     0.56     0.6     70     -40 to 125     Thermal Foldback     Dome
FootWell
Stop/Tail
Turn    
HTSSOP | 20     20HTSSOP: 42 mm2: 6.4 x 6.5 (HTSSOP | 20)     Automotive    
TL4242-Q1 Order now Current Source     1     4.5     42     0     40     0.5     12     500     -40 to 105
-40 to 125    
Thermal Shutdown     Fog
Stop/Tail
Turn    
DDPAK/TO-263 | 7
SON | 8    
7DDPAK/TO-263: 150 mm2: 14.98 x 10 (DDPAK/TO-263 | 7)
See datasheet (SON)    
Automotive    
TPS92610-Q1 Order now Current Source     1     4.5     40             450     -40 to 125     Enable/Shutdown
Fault Detection
Fault Diagnostic
LED Open Detection
LED Short to Ground Detection
Thermal Shutdown    
Dome
Foot Well
FootWell
Position
Stop/Tail
Turn    
HTSSOP | 14     14HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 14)     Automotive    
TPS92611-Q1 Order now Current Source     1     4.5     40             300     -40 to 125     Enable/Shutdown
Fault Detection
Fault Diagnostic
LED Open Detection
LED Short to Ground Detection
Thermal Shutdown    
Dome
Foot Well
FootWell
Stop/Tail
Turn    
MSOP-PowerPAD | 8     8MSOP-PowerPAD: 15 mm2: 4.9 x 3 (MSOP-PowerPAD | 8)     Automotive    
TPS92612-Q1 Order now Current Source     1     4.5     40             150     -40 to 125     Enable/Shutdown
LED Shorted Detection
Thermal Shutdown    
Foot Well
FootWell
Stop/Tail
Tell-Tale    
SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)     Automotive    
TPS92613-Q1 Order now Current Source     1     4.5     40     0     40     600     0.2     600     -40 to 125     Enable/Shutdown
Fault Detection
Fault Diagnostic
LED Open Detection
LED Short to Ground Detection
Thermal Shutdown    
Backlight
Dome
Foot Well
FootWell
Stop/Tail
Turn    
TO-263 | 7     7TO-263: 100 mm2: 9.85 x 10.16 (TO-263 | 7)     Automotive    
TPS92630-Q1 Order now Current Source     3