TPS92662-Q1 High-Brightness LED Matrix Manager for Automotive Headlight Systems | TI.com

TPS92662-Q1 (ACTIVE)

High-Brightness LED Matrix Manager for Automotive Headlight Systems

 

More Information

Full data sheet and other information are available. Request now

Description

The TPS92662-Q1 LED matrix manager device enables fully dynamic adaptive lighting solutions by providing individual pixel-level LED control.

The device includes four sub-strings of three series-connected integrated switches for bypassing individual LEDs. The individual sub-strings allow the device to accept either single or multiple current sources. It also allows paralleling up to four switches for bypassing high current LEDs.

A master microcontroller is used to control and manage the TPS92662-Q1 devices via a multi-drop universal asynchronous receiver transmitter (UART) serial interface. The serial interface supports the use of CAN transceivers for a more robust physical layer. The I2C communication interface can be used to read from and write to an external EEPROM that can store system calibration data.

An on-board 8-bit ADC with two multiplexed inputs can be used for system temperature compensation and used to measure a binning value which allows for LED binning and coding.

The internal charge pump rail supplies the gate drive voltage for the LED bypass switches. The low on-resistance (RDS(on)) of the bypass switch minimizes conduction loss and power dissipation.

The phase shift and pulse width for each individual LED in the string are programmable. The device uses an internal register to adjust the PWM frequency. Multiple devices can be synchronized. The switch transitions during PWM dimming operation have a programmable slew rate to mitigate EMI concerns.

The device features open LED protection with programmable threshold. The serial interface reports open LED or short LED faults.

Features

  • AEC-Q100 qualified for automotive applications
    • Grade 1: –40°C to 125°C ambient operating temperature
    • Device HBM classification level H1C
    • Device CDM classification level C5
  • Input voltage range: 4.5 V to 60 V
  • 12 Integrated bypass switches
    • Four sub-strings of three series switches
    • 20-V maximum across switch
    • 62-V maximum switch to ground
  • Multi-drop UART communication interface
    • Up to 31 addressable devices
  • Compatible with CAN physical layer
    • Minimum number of wires in cable harness
  • Eight-bit ADC with two MUXed inputs
  • Crystal oscillator driver
  • External EEPROM I2C interface
  • Programmable 10-bit PWM dimming
    • Individual phase shift and pulse width
    • Device-to-device synchronization
  • LED open and short detection and protection

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Automotive LED drivers Email Download to Excel
Part number Order Topology Channels (#) Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Iq (Typ) (mA) LED current per channel (mA) Operating temperature range (C) Features Applications Package Group Package size: mm2:W x L (PKG) Rating
TPS92662-Q1 Order now Floating Switch     12     4.5     60     0     62           -40 to 125     Fault Detection
Fault Diagnostic
Hybrid Dimming/Phase Shift
I2C Control
Integrated Switch
LED Open Detection
LED Shorted Detection
Precision Dimming Control
Synchronization Pin
Temperature Compensation    
Adaptive Headlamp
Daytime Running
Headlamp
Stop/Tail
Turn    
HTQFP | 48     48HTQFP: 81 mm2: 9 x 9 (HTQFP | 48)     Automotive    
TPS92661-Q1 Order now Floating Switch     12     4.5     5.5     0     60     1     1     1000     -40 to 125     Integrated Switch     Adaptive Headlamp     HTQFP | 48     48HTQFP: 81 mm2: 9 x 9 (HTQFP | 48)     Automotive    
TPS92663-Q1 Order now Floating Switch     6     4.5     60     0     62           -40 to 125     Fault Detection
Fault Diagnostic
Hybrid Dimming/Phase Shift
Integrated Switch
LED Open Detection
LED Shorted Detection
Precision Dimming Control
Synchronization Pin
Temperature Compensation    
Adaptive Headlamp
Daytime Running
Headlamp
Stop/Tail
Turn    
HTSSOP | 24     24HTSSOP: 34 mm2: 4.4 x 7.8 (HTSSOP | 24)     Automotive