TPSM53603

ACTIVE

36-V, 3-A step-down power module in small 5.5 x 5 x 4-mm Enhanced HotRod™ QFN with simple footprint

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPSM63603 ACTIVE High-density, 3-V to 36-V input, 1-V to 16-V output, 3-A power module Next generation device, improved performance

Product details

Iout (max) (A) 3 Vin (max) (V) 36
Iout (max) (A) 3 Vin (max) (V) 36
B3QFN (RDA) 15 27.5 mm² 5.5 x 5
  • Functional Safety-Capable
  • 5-mm × 5.5-mm × 4-mm Enhanced HotRod™ QFN package
    • Industry’s smallest 36-V, 3-A footprint: 85-mm2 solution size (single-sided)
    • Low EMI: meets CISPR11 radiated emissions
    • Excellent thermal performance: Up to 18 W output power at 85°C, no airflow
    • Standard footprint: single large thermal pad and all pins accessible from perimeter
  • Input voltage range: 3.8 V to 36 V
  • Output voltage range: 1 V to 7 V
  • Efficiency up to 95%
  • Power-good flag
  • Precision enable
  • Built-in hiccup-mode short-circuit protection, overtemperature protection, start-up into pre-bias output, soft start, and UVLO
  • Operating IC junction range: –40°C to +125°C
  • Operating ambient range: –40°C to +105°C
  • Shock and vibration tested to Mil-STD-883D
  • Pin compatible with: 4-A TPSM53604 and 2-A TPSM53602
  • Download the EVM Design Files for fast board design
  • Create a custom design using the TPSM53603 with the WEBENCH Power Designer
  • Functional Safety-Capable
  • 5-mm × 5.5-mm × 4-mm Enhanced HotRod™ QFN package
    • Industry’s smallest 36-V, 3-A footprint: 85-mm2 solution size (single-sided)
    • Low EMI: meets CISPR11 radiated emissions
    • Excellent thermal performance: Up to 18 W output power at 85°C, no airflow
    • Standard footprint: single large thermal pad and all pins accessible from perimeter
  • Input voltage range: 3.8 V to 36 V
  • Output voltage range: 1 V to 7 V
  • Efficiency up to 95%
  • Power-good flag
  • Precision enable
  • Built-in hiccup-mode short-circuit protection, overtemperature protection, start-up into pre-bias output, soft start, and UVLO
  • Operating IC junction range: –40°C to +125°C
  • Operating ambient range: –40°C to +105°C
  • Shock and vibration tested to Mil-STD-883D
  • Pin compatible with: 4-A TPSM53604 and 2-A TPSM53602
  • Download the EVM Design Files for fast board design
  • Create a custom design using the TPSM53603 with the WEBENCH Power Designer

The TPSM53603 power module is a highly integrated 3-A power solution that combines a 36-V input, step-down, DC/DC converter with power MOSFETs, a shielded inductor, and passives in a thermally-enhanced QFN package. The 5-mm x 5.5-mm x 4-mm, 15-pin package uses Enhanced HotRod QFN technology for improved thermal performance, small footprint, and low EMI. The package footprint has all pins accessible from the perimeter and a single large thermal pad for simple layout and easy handling in manufacturing.

The total solution requires as few as four external components and eliminates the loop compensation and magnetics part selection from the design process. The full feature set includes power good, programmable UVLO, prebias start-up, overcurrent, and overtemperature protections, making the TPSM53603 an excellent device for powering a wide range of applications.

The TPSM53603 power module is a highly integrated 3-A power solution that combines a 36-V input, step-down, DC/DC converter with power MOSFETs, a shielded inductor, and passives in a thermally-enhanced QFN package. The 5-mm x 5.5-mm x 4-mm, 15-pin package uses Enhanced HotRod QFN technology for improved thermal performance, small footprint, and low EMI. The package footprint has all pins accessible from the perimeter and a single large thermal pad for simple layout and easy handling in manufacturing.

The total solution requires as few as four external components and eliminates the loop compensation and magnetics part selection from the design process. The full feature set includes power good, programmable UVLO, prebias start-up, overcurrent, and overtemperature protections, making the TPSM53603 an excellent device for powering a wide range of applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPSM53603 36-V Input, 3-A Power Module in Enhanced HotRod™ QFN Package datasheet (Rev. B) PDF | HTML 30 Sep 2021
Functional safety information TPSM53603 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 24 Aug 2021
Application note Bang for your Buck-An Intro to Buck Converter vs. Buck Power Module Comparison PDF | HTML 28 Aug 2020
Application note Soldering Requirements for BQFN Packages (Rev. C) 05 Mar 2020
EVM User's guide Using the TPSM53604EVM, TPSM53603EVM, and TPSM53602EVM (Rev. B) 13 Dec 2019
White paper Enabling Small, Cool and Quiet Power Modules with Enhanced HotRod™ QFN Packaging 19 Nov 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM53603EVM — 3.8-V to 36-V, 3-A step-down power module in a small package evaluation board

The TPSM53603 evaluation board (EVM) is configured to evaluate the operation of the TPSM53603 power module for current up to 3 A. The input voltage range is 3.8 V to 36 V. The output voltage range is 1 V to 7 V. The evaluation board makes it easy to evaluate the TPSM53603 operation.
User guide: PDF
Not available on TI.com
Simulation model

TPSM53603 PSpice Transient Model

SNVMC57.ZIP (423 KB) - PSpice Model
Design tool

SNVR486 TPSM53603 EVM Design Files

Supported products & hardware

Supported products & hardware

Products
Power modules (integrated inductor)
TPSM53603 36-V, 3-A step-down power module in small 5.5 x 5 x 4-mm Enhanced HotRod™ QFN with simple footprint
Hardware development
Evaluation board
TPSM53603EVM 3.8-V to 36-V, 3-A step-down power module in a small package evaluation board
Package Pins Download
B3QFN (RDA) 15 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos