TPSM82480 6-A, 5.5-V Input step-down power module with PG, MODE, and VSEL options | TI.com

TPSM82480
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
6-A, 5.5-V Input step-down power module with PG, MODE, and VSEL options

 

Recommended alternative parts

Description

The TPSM82480 is a synchronous step-down DC-DC converter module for low profile point-of-load power supplies. The input voltage range of 2.4 to 5.5 V enables operation from typical 3.3-V or 5-V interface supplies as well as from backup circuits dropping down as low as 2.4 V.

The output current is up to 6 A continuously provided by two phases of 3 A each, which run out-of-phase, reducing pulse current noise significantly.

The TPSM82480 provides an automatically entered power save mode to maintain high efficiency down to very light loads. This incorporates an automatic phase adding and shedding feature using both or only one phase according to the actual load. The power save mode can be switched off using the MODE feature.

The device offers a Power Good signal and an adjustable soft start. Also, the device features a Thermal Good signal to indicate excessive internal temperature. The output voltage can be changed to a preselected value by VSEL pin. TPSM82480 is able to operate in 100% duty cycle mode.

Features

  • Ultra Small 7.9 x 3.6 x 1.5 mm Power Module
  • Output Current of 6 A
  • Feedback Voltage Accuracy of ±1%
  • Input Voltage Range 2.4 to 5.5 V
  • Output Voltage Range 0.6 to 5.5 V
  • Typical Quiescent Current of 23 µA
  • Output Voltage Select
  • Phase Shifted Operation
  • Automatic Power Save Modes
  • Forced PWM Mode Option
  • Adjustable Soft Start
  • Power Good & Thermal Good Outputs
  • Undervoltage Lockout
  • Over-current and Short-Circuit Protection
  • Over-temperature Protection
  • -40°C to 125°C Operating Temperature Range

All trademarks are the property of their respective owners.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPSM82480

  Min   Max Range
Vin  V 2.4 to 5.5V
Vout  V 0.6 to 5.5V
Iout  A ≤ 6A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Buck modules (integrated inductor) Email Download to Excel
Part number Order Iout (Max) (A) Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Soft start Features Iq (Typ) (mA) Regulated outputs (#) Package size: mm2:W x L (PKG) Switching frequency (Max) (kHz) Switching frequency (Min) (kHz) Switching frequency (Typ) (kHz) Topology Operating temperature range (C) Duty cycle (Max) (%) Package Group Type
TPSM82480 Order now 6     2.4     5.5     0.6     5.5     Adjustable     EMI Tested
Enable
Light Load Efficiency
Output Discharge
Power Good
Tracking    
0.023     1     24QFM: 28 mm2: 3.6 x 7.9 (QFM | 24)     3000     2000     2200     Buck
Synchronous Buck    
-40 to 125     100     QFM | 24     Module    
TPS82130 Order now 3     3     17     0.9     6     Adjustable     EMI Tested
Enable
Light Load Efficiency
Output Discharge
Power Good
Tracking    
0.02     1       2200     1800     2000     Buck
Inverting Buck-Boost
Synchronous Buck    
-40 to 125     100       Module