SLUSCV7A July 2017  – August 2017 TPSM84203 , TPSM84205 , TPSM84212

PRODUCTION DATA. 

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1Absolute Maximum Ratings
    2. 6.2Recommended Operating Conditions
    3. 6.3ESD Ratings
    4. 6.4Thermal Information
    5. 6.5Electrical Characteristics
    6. 6.6Switching Characteristics
    7. 6.7Typical Characteristics (VOUT = 3.3 V)
    8. 6.8Typical Characteristics (VOUT = 5 V)
    9. 6.9Typical Characteristics (VOUT = 12 V)
  7. Detailed Description
    1. 7.1Overview
    2. 7.2Functional Block Diagram
    3. 7.3Feature Description
      1. 7.3.1Input Capacitors
      2. 7.3.2Output Capacitors
      3. 7.3.3Drop-Out Voltage
      4. 7.3.4Internal Soft-Start
      5. 7.3.5Safe Startup into Pre-Biased Outputs
      6. 7.3.6Over-Current Protection
      7. 7.3.7Output Over-Voltage Protection
      8. 7.3.8Thermal Shutdown
    4. 7.4Device Functional Modes
      1. 7.4.1Normal Operation
      2. 7.4.2Eco-mode Operation
  8. Application and Implementation
    1. 8.1Application Information
    2. 8.2Typical Application
      1. 8.2.1Design Requirements
      2. 8.2.2Detailed Design Procedure
        1. 8.2.2.1Custom Design With WEBENCH® Tools
        2. 8.2.2.2Input and Output Capacitors
      3. 8.2.3Application Curves
        1. 8.2.3.1EMI
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1Layout Guidelines
    2. 10.2Layout Example
  11. 11Device and Documentation Support
    1. 11.1Device Support
      1. 11.1.1Development Support
        1. 11.1.1.1Custom Design With WEBENCH® Tools
    2. 11.2Related Links
    3. 11.3Receiving Notification of Documentation Updates
    4. 11.4Community Resources
    5. 11.5Trademarks
    6. 11.6Electrostatic Discharge Caution
    7. 11.7Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
  • EAB|3
Orderable Information

Features

  • Complete Integrated Power Solution
  • 3-Pin TO-220 Footprint
  • Efficiencies up to 95%
  • Fixed Output Voltage Options:
    3.3 V, 5 V, and 12 V
  • 400-kHz Switching Frequency
  • Advanced Eco-mode™ Pulse Skip
  • Pre-bias Output Start-up
  • Over-Current Protection
  • Output Over-Voltage Protection
  • Thermal Shutdown
  • Operating Junction Range: –40°C to +125°C
  • Operating Ambient Range: –40°C to +85°C
  • Meets EN55022 Class B Emissions
  • Create a Custom Design Using the TPSM84203 with the WEBENCH® Power Designer

Applications

  • 12-V, 24-V Distributed Power-Bus Supply
  • Industrial White Goods
  • Consumer
    • Audio
    • STB, DTV
    • Printer

Description

The TPSM842xx power module is an easy-to-use integrated power solution that combines a 1.5-A DC/DC converter with power MOSFETs, an inductor, and passives into a 3-pin, through-hole package. This total power solution requires adding only input and output capacitors and eliminates the loop compensation and magnetics part selection from the design process.

The standard TO-220 pin-out allows a much improved replacement of linear regulators packaged in this industry standard footprint. The TPSM842xx devices provide much higher efficiency without the need of a heatsink.

Device Information(1)

PART NUMBERPACKAGEBODY SIZE (NOM)
TPSM84203EAB10 mm x 11 mm
TPSM84205
TPSM84212
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Device Comparison

PART NUMBEROUTPUT VOLTAGE
TPSM842033.3 V
TPSM842055.0 V
TPSM8421212.0 V

Simplified Application

TPSM84203 TPSM84205 TPSM84212 alt2_luscv7.gif