TPSM84203 1.5A, 28V Input, 3.3V Output, TO-220 Power Module | TI.com

TPSM84203 (ACTIVE)

1.5A, 28V Input, 3.3V Output, TO-220 Power Module

 

Description

The TPSM842xx power module is an easy-to-use integrated power solution that combines a 1.5-A DC/DC converter with power MOSFETs, an inductor, and passives into a 3-pin, through-hole package. This total power solution requires adding only input and output capacitors and eliminates the loop compensation and magnetics part selection from the design process.

The standard TO-220 pin-out allows a much improved replacement of linear regulators packaged in this industry standard footprint. The TPSM842xx devices provide much higher efficiency without the need of a heatsink.

Features

  • Complete Integrated Power Solution
  • 3-Pin TO-220 Footprint
  • Efficiencies up to 95%
  • Fixed Output Voltage Options:
    3.3 V, 5 V, and 12 V
  • 400-kHz Switching Frequency
  • Advanced Eco-mode™ Pulse Skip
  • Pre-bias Output Start-up
  • Over-Current Protection
  • Output Over-Voltage Protection
  • Thermal Shutdown
  • Operating Junction Range: –40°C to +125°C
  • Operating Ambient Range: –40°C to +85°C
  • Meets EN55022 Class B Emissions
  • Create a Custom Design Using the TPSM84203 with the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPSM84203

  Min   Max Range
Vin  V 4.5 to 28.0V
Vout  V 3.3 to 3.3V
Iout  A ≤ 1.5A
Ambient Temp  °C -40 to 85°C

Parametrics

Compare all products in Buck modules (integrated inductor) Email Download to Excel
Part number Order Iout (Max) (A) Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Soft start Features Iq (Typ) (mA) Regulated outputs (#) Package size: mm2:W x L (PKG) Switching frequency (Max) (kHz) Switching frequency (Min) (kHz) Switching frequency (Typ) (kHz) Topology Operating temperature range (C) Duty cycle (Max) (%) Package Group Rating Type
TPSM84203 Order now 1.5     4.5     28     3.3     3.3     Fixed     EMI Tested
Light Load Efficiency
Spread Spectrum    
0.045     1     3SIP MODULE: 110 mm2: 10 x 11 (SIP MODULE | 3)     510     290     400     Buck
Inverting Buck-Boost
Synchronous Buck    
-40 to 125     100     SIP MODULE | 3     Catalog     Module    
TPSM84205 Order now 1.5     7     28     5     5     Fixed     EMI Tested
Light Load Efficiency
Spread Spectrum    
0.045     1     3SIP MODULE: 110 mm2: 10 x 11 (SIP MODULE | 3)     510     290     400     Buck
Inverting Buck-Boost
Synchronous Buck    
-40 to 125     100     SIP MODULE | 3     Catalog     Module    
TPSM84212 Order now 1.5     14.5     28     12     12     Fixed     EMI Tested
Light Load Efficiency
Spread Spectrum    
0.045     1     3SIP MODULE: 110 mm2: 10 x 11 (SIP MODULE | 3)     510     290     400     Buck
Inverting Buck-Boost
Synchronous Buck    
-40 to 125     100     SIP MODULE | 3     Catalog     Module