TPSM84203 (ACTIVE)

1.5A, 28V Input, 3.3V Output, TO-220 Power Module

 

Models (2)

Title Category Type Size (KB) Date Views
TPSM84203 PSpice Transient Model PSpice Model ZIP 103 KB 14 Jul 2017 0 views
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 245 KB 06 Nov 2015 0 views

Design kits & evaluation modules (1)

Name Part# Type
TPSM84203 3.3V, 1.5A Power Module Evaluation Module TPSM84203EVM-888 Evaluation Modules & Boards
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPSM84203

  Min   Max Range
Vin  V 4.5 to 28.0V
Vout  V 3.3 to 3.3V
Iout  A ≤ 1.5A
Ambient Temp  °C -40 to 85°C